Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Coriolis Mass Flow Meter

$9,175.69

Item# FMC-5101LD-R

In stock

Lead Time (If not in stock): 8 weeks
Coriolis Mass Flow Meter FMC-5101LD-R FMC-5101LD-R
  • Mass Flow Rate, Volume, Density and Temperature Measurements
  • Rugged Meters with No Moving Parts Results in Minimal Maintenance
  • Accuracy Over a Wide Flow Range From a Single Meter Optimizes Plant Efficiency
  • No Flow Conditioning or Straight Pipe Runs Required, Making Installation Simplified and Less Expensive

FMC-5101LD-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Flow Range
Accuracy
Max Process Temperature
Process Connection Type:
Process Connection Size:
Features
Category
Communications Protocol
Output Signal
Wetted Materials
Display
Max Operating Pressure


The FMC-5000 Coriolis Mass Flow Meter is designed according to the Coriolis Force Principle. It is widely used for flow measurements and custody transfer in many industries such as petroleum, petrochemical, chemical, pharmaceutical, pulp and paper, food and dairy, and more. As an advanced flow and density measurement instrument, it is widely used in the measurement of liquids, gases and slurries, and garners a high reputation among customers around the globe. Coriolis meters are typically used in applications like batch control, blending, filling, dosing, custody transfer, process gas measurements, and more.

The FMC-5000 Series Coriolis Meter is designed according to the principle of Coriolis force. Under the alternating current effect, the electromagnetic coils mounted on the measuring tube will make two parallel measuring tubes vibrating at a certain fixed frequency. Whenever mass (either liquid or gas) flows through the measuring tubes, Coriolis force is generated, causing a “bending” or “deflection” in the top of the tubes. This deflection is sensed as a phase shift between two electronic pick-ups mounted on the tubes. The degree of phase shift is directly proportional to the mass flow within the tubes. The mass flow rate can be calculated by detecting the phase shift of the tubes. The temperature is also measured and used for compensation.



Specifications
Flow Range: See charts below
Connection: ANSI, DIN, JIS, or Sanitary Tri-Clamp flanges
Maximum Pressure: 16 bar (230 psi), [Optional: 25 bar (360 psi), 40 bar (580 psi) and 63 bar (913.7 psi)]
Body Material: 304 Stainless Steel
Measuring Tube Material: 316 L SS
Process Temperature Range:
    Integrate Type: -50 to 125°C (-58 to 257°F)
    Remote Type (-R): -50 to 200°C (-58 to 392°F)
Ambient Temperature: -40 to 55°C (-40 to 131°F)
Working Humidity: (5 to 95%) RH at 25°C (77°F)
Flow Accuracy/Repeatability:
    FMC-5100: 0.1/0.05% (Liquid Only)
    FMC-5200: 0.2/0.1% (Liquid Only)
    FMC-5500: 0.5/0.25%
Density Measuring:
    Range: 0.2 to 3.0 g/cm3
    Error: ± 0.002 g/cm3
    Repeatability: 0.001 g/cm3
Temperature Accuracy: ±1.0°C
Protection: NEMA 4X (IP65)
Approvals: CE, RoHS
Communications: RS485 (RTU Modbus®), HART® (-HART option)
Pulse Output: 0 to 10 kHz, ± 0.075% Full Scale
Current Output: 4 to 20 mA, 0.005% Full Scale
Power Supply: 18 to 36 Vdc, 85 to 265 Vac (-AC option), 15 W
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If i will buy this product, Can I get CO CQ of its??

Asked by: Bang Dinh
Please contact us at PRESSURE@OMEGA.COM For more details about this request
Answered by: application engineer je
Date published: 2020-04-08

What process controller should I use to interpret the signal from the FMC-5201LA to display liquid density and send a 4-20 mA output to an exterior device?

Asked by: deazwe
Thank you for your inquiry! Something like our platinum series devices could be used to fulfill the needs of this application. Please contact us at flow@omega.com so that we can better tailor the instrument to your process.
Answered by: Application Engineer JM
Date published: 2021-08-12

I see that this meter can measure liquids with a little air in them, is that true in the case of other gases? ie. A majority of liquid CO2 with some CO2 bubbles? If not, could you recommend a high accuracy meter that could?

Asked by: JH925
Thank you for your inquiry with the Coriolis flow meter. It is ideal that the media being measure is a single phase, not a mixture and it can affect the accuracy when measuring. All of Omega's flow products are calibrated to measure single phase medias.
Answered by: Application Engineer JC
Date published: 2022-09-19

If we were to use this as a totalizer for batches, is there any built-in totalizing option? or would this have to be done in a plc? and if so, im assuming the pulse output would be something specific like "1 litre per pulse" ? is it adjustable? Thank you

Asked by: Joel_123
Thank you for your inquiry about this flow meter. Yes, it has a totalizer function and can be reset per batch if you wish.
Answered by: Application Engineer JC
Date published: 2023-02-27

what is the minimum to maximum size availability of coriolis flow meter ?

Asked by: manjit
Pipe sizes are: 1/2, 1, 1 1/2, 2, 3, 4, and 6 inches.
Answered by: ASE HPO
Date published: 2020-03-09
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_FMC-5101LD-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration