Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LightspeedTM Fiber Optic Paddlewheel Flow Sensors Inherently Safe Design

Item# FP9012

LightspeedTM Fiber Optic Paddlewheel Flow Sensors Inherently Safe Design FP9012 FP9012
  • Unique Fiber-Optic Design for Hazardous Areas
  • Fiber-Optic Signal – Insensitive to Electrical Interference
  • Non-Magnetic Design Resists Fouling from Rust
  • High Resolution Pulse Output from FP9P Optical Interface


The FP9000 Series has been discontinued. Please see the FP7002 Series as a possible alternative or contact our Flow Engineering Department.

FP9000 Series LIGHTSPEED ™ paddlewheel flow sensors are ideal for applications with low viscosity solutions (like water) which are low in suspended solids. A patented fiber-optic sensing mechanism makes these sensors especially well suited for applications in hazardous environments, where the paddlewheel electronics can be mounted in a non-hazardous location and the near-infrared light signal can be sent down an optic cable to the paddlewheel inside the hazardous location. This non-magnetic design tolerates some rust, often found in iron pipes. FP9000 Series flow sensors must be used with the companion FP9000 Series pipe installation fittings. The high amplitude pulse output from the FP9P opto-electronic interface is ideally suited for hook up to the model INF7 ratemeter/totalizer. For 4-20 mA output, connect to OMEGA’s FLSC90 Series signal conditioner. (Please specify fitting and calibration range for the 4-20 mA output.) The FLSC90 includes the required optical interface for the FP9000 sensor.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration