Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NSF Listed Turbine Flow Meter

NSF APPROVED TURBINE

Item# FTB-432

NSF APPROVED TURBINE FTB-432 FTB-432
  • Discontinued, replaced by the BV1000-2000-3000-Series
  • Measures Flow Rates from 0.2 to 4 GPM
  • Lightweight Plastic Design for Multiple Mounting Positions
  • High Accuracy: ±2% of Reading


  • Accuracy Value ±2% of reading
  • Current Output NPN sinking open collector @ 25 mA
  • electrical Connection 0.91 (3') PVC cable #22 AWG
  • Maximum Operating Pressure 200 PSIG
  • Maximum Ambient Temperature 80°C (176°F)
  • Minimum Ambient Temperature -20°C (-4°F)
  • Power Source 8 mA
  • Supply Voltage 5 to 24 Vdc

The FTB-430 Series is a highly accurate and repeatable, hall effect turbine flow sensor designed for low flow OEM applications. This low cost, NSF Standard 61 listed flow sensor is ideal for water or beverage dispensing applications or any application with water based liquids. The 316SS shaft coupled with Polyoxymethylyne bearings allows for accurate measurements during quick dispensing cycles. The sensor’s standard power and output specifications make it easy to retrofit existing controllers.

Specifications
Materials:
    Body glass reinforced PPO
    Turbine PA composite (nylon)
    Axle 316 stainless steel
    Bearings Polyoxymethylyne, POM
Inlet/Outlet Ports: 3/8 NPT male
Pressure:
    Operating: 200 PSIG
    Burst: 1000 PSIG
Operating Temperature: -20 to 80°C (-4 to 176°F)
Viscosity: 32 to 81 SSU (0.8 to 16 centistokes)
Recommended Filtration: < 50 microns
Input Power: 5 to 24 Vdc @ 8 mA
Output (Hz): NPN sinking open collector @ 25 mA
Pulses per Gallon:
    FTB-431: 10,313
    FTB-432: 4994
Maximum Leakage Current: 10µA (5 to 30k pull-up resistor required)
Accuracy: ±2% of reading
Repeatability: ±0.5% of reading
Electrical Connection: 0.91 (3') PVC cable #22 AWG

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration