Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost Flow Rate Sensors

Flowrate Sensors

Item# FTB2002

Flowrate Sensors FTB2002 FTB2002
  • This product is discontinued and is replaced by BV1000-2000-3000-Series
  • Measures Low Liquid Flow Rates of .13 to 7.9 GPM
  • FDA Approved Materials
  • Lightweight Plastic Design Permits Mounting in Any Position

FTB2002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Category
Media type
Accuracy
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Process Connection Size
Display
Features


  • Accuracy Value ±3% of reading
  • electrical Connection Spade terminals 2.8/6.3 x 0.8 mm (0.110/0.248 x 0.031 in)
  • Maximum Operating Pressure 200 psig
  • Maximum Ambient Temperature 100°C (212°F)
  • Minimum Ambient Temperature -20°C (-4°F)
  • Power Source 8 mA
  • Supply Voltage 5 to 24 Vdc
The FTB2000 series Hall-effect turbine flowrate sensor is ideal for OEM applications involving low flow liquid monitoring. The low cost, coupled with 1 /2 % repeatability, makes it an ideal candidate for replacing dispensing timer systems. Unlike existing timing systems, turbine technology is not influenced by changes in system pressure caused by aging filters. The sensor’s standard power and output specifications make it easy to retrofit to existing controllers.

SPECIFICATIONS:
Wetted Materials
Body: Nylon 12
Turbine: Nylon 12 Composite
Bearings: PTFE/15% Graphite

Accuracy: ±3% of reading
Repeatability: 0.5% of full scale
Operating Pressure: 200 psig
Operating Temperature: -20 to 100°C (-4 to 212°F )
Viscosity: 32 to 81 SSU (1.8 to 16 centistokes)
Filter: <50 microns Input
Power: 5 to 24 Vdc @ 8 mA
Output: NPN Sinking Open Collector @ 50 mA Maximum (1 to 2.2 K Ohm Pull-Up Resistor Required) (Hz Output)
Electrical Connection: Spade Terminals 2.8/6.3 x 0.8 mm (0.110/.248 x 0.031")standard
                                 Cable 1m (3') on optional "-C" versions

Inlet/Outlet Ports: 3 /8 " NPT Male
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connector w/1 m (3'), 3 conductor, PVC pigtail leads
$60.00
6 In Stock
en-US
en
Save Configuration