Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Integral or remote signal conditioner

  • CE Approved

Item# FLSC-C3-LIQ-Series

DISCONTINUED - Integral or remote signal conditioner FLSC-C3-LIQ-Series FLSC-C3-LIQ-Series
  • DC or AC Powered
  • Pulse and Analog Outputs
  • High or Low Alarms (Optional)
  • 20 Point Linearization


The FLSC-C3-LIQ is a DC powered, microprocessor controlled transmitter. It outputs a pulse scaled per unit of flow, and analog signal proportional to flow rate. The FLSC-C3-LIQ-AL can be configured with high or low alarms and are designed for integral mounting to the FTB-100, FTB-200, and FTB-400 Series** liquid turbines. ** Visit omega.com/ftb100, omega.com/ftb200, or omega.com/ftb400 for details

Specifications
Input Signal Type: Magnetic pickup, MCP pickup, contact closure, pulse
Input Frequency Range: 0.2 Hz to 4 KHz
Signal Level: 10 mV rms to 30 Vdc
Power Supply: 13 to 30 Vdc reverse polarity protection
Analog Output: 4 to 20 mA, 1 to 5V 24 mA overflow condition
Load Resistance: Maximum 650 ? at 24 Vdc
Accuracy: ±0.02% of full scale
Temperature Drift: 40 ppm/degree C
Pulse Output: 0 to 5V, 0 to 10V, open collector, AC square. Internal pull up 10 k?. Recommended minimum load resistance 50 k?
Pulse Scaling: Divide by 1, 10 or 100 per flow unit Hi/Lo Alarm (-AL Model) Optional: Relay (2A, 30 Vdc), 0 to 5V, open collector (0.5A, 30V)
Communications: RS232 port for configuration and diagnostics
Operating Temperature: -40 to 85°C (-40 to 185°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
XL Series Accessories
USB to RS232 Interface Converter
$26.11
73 In Stock
en-US
en
Save Configuration