Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Flow Monitor Digital Displays

Item# FTB-1400-D

DISCONTINUED - Flow Monitor Digital Displays FTB-1400-D FTB-1400-D
  • DisplaysRateand/orTotal
  • Large8Digitby¾'DisplayforEasyViewing
  • One'D'1.5VAlkalineBattery(Included)forUpto3½YearsofService
  • User-FriendlyFrontPanelProgramming


  • Accuracy Value ±0.1%
  • Maximum Ambient Temperature 70°C (160°F)
  • Measurement Units Gallons
  • Other Features NEMA 4X (IP66)
  • Output Signal One pulse for each increment of the least significant digit of totalizer. Pulse type opto-isolated open collector transistor
  • Minimum Ambient Temperature -30°C (-22°F)
  • Power Source One "D" 1.5V Alkaline Battery (Included) for Up to 3½ Years of Service
  • Supply Frequency 1 to 3500 Hz

This product is no longer available. Please see DPF140-Series as a possible alternative or contact our Engineering department for a viable replacement.



The FTB-1400-D display is a technologically advanced flow monitor designed to be comprehensive, user-friendly, flexible and cost efficient. This microprocessor-based display can easily be configured in the field. The user may choose between the standard model which is programmed in seven simple steps and the advanced model which provides additional programming options.

The FTB-1400-D display is offered in three mounting configurations: meter, remote and swivel display allowing for flexible installation. The display, when paired with a rugged, reliable OMEGA turbine flowmeter, will provide dependable and accurate flow information for many years to come. The display may also be used with almost any flow sensor that outputs a low-amplitude AC signal. The FTB-1400-D flow monitor accepts a low-level frequency input, such as the input from a OMEGA turbine meter, to calculate flow rate and total. These calculations are then displayed in user selected unit of measurement. They can be easily configured in the field.

The FTB-1400-D is battery-powered and utilizes one "D" size, 1.5V alkaline battery (included) that provides up to 31.2 years of service. The displays are equipped with a large 8 digit by 3.4" numerical LCD making extended range viewing practical. The second 8 character by 3.8" alphanumeric display provides for selectable units viewing in run mode and prompts variables in programming mode. Additionally, the user can choose between displaying rate, total or alternating between both rate and total.

SPECIFICATIONS
LCD Display:
Rate and total, fixed or toggle modes of operation 8 digit, 18 mm (0.7") numeric (top line) 8 character, 9 mm (0.35") alphanumeric (bottom line); resettable
Power: 1 "D" size 1.5 Vdc alkaline battery (included) less than 1 milliwatt (~3.5 years on 1 "D" battery)
Pulse Output Signal: One pulse for each increment of the least significant digit of totalizer. Pulse type opto-isolated open collector transistor
Max Voltage: 30 Vdc
Pulse Width (ON State): 20 ms/max pulse rate 20 Hz
Current (ON State): 0.9V drop at 5.0 mA or 0.7V drop at 0.1 mA
Inputs: Magnetic pickup
Frequency Range: 1 to 3500 Hz
Trigger Sensitivity: 30 mV p-p over voltage protected 30 Vdc Frequency Measurement Accuracy: ±0.1%
Operating Temperature: -30 to 70°C (-22 to 158°F)
Humidity: 0 to 90% non-condensing
Enclosure Rating: NEMA 4X (IP66)
Units of Measure (Rate/Total):GPM/gallons, LPM/liters, M3PD/cubic meters, BPD/barrels, M3PH/cubic meters
Additional Specifications (-A) Model
Thirteen Selectable Units of Measure:
Gallons, oil barrels, liters,cubic meters, Mgal, MCF, MMCF, cubic ft, M liters, acre ft, liquid barrels, lbs, or kgs
Three Time Units for Rate Measurement: Day, hour, minute, or second ten point linearization programming
Meter Mount: Monitor is assembled to the flowmeter, creating a compact flow measurement system
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
3 m (10') cable for remote mount display with straight connector
$110.31
0 In Stock
3 m (10') cable for remote mount display with 90º connector
$117.45
1 In Stock
en-US
en
Save Configuration