Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hybrid Ultrasonic Flow Meter

Item# FDH-1A-COMM

Hybrid Ultrasonic Flow Meter FDH-1A-COMM FDH-1A-COMM
  • Selectable Doppler or Transit Time Operating Mode
  • Quick and Easy Clamp-On Transducer Installation
  • User Programmable Via 5-Button Menu Driven Interface
  • High Quality 320 x 240 Pixel QVGA Backlit LCD


  • Data Logging Date/time stamped flow rate and flow total data in FAT32 file format
  • Data Hold Yes
  • Display Area Width 320 x 240 pixel
  • Enclosure Material NEMA 4X (IP66)
  • Measurement Type Flow
  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Measurement Units Independently configurable rate and total display units in U.S. Gallons
  • Media Type Virtually any acoustically conductive fluid
  • Memory Type SD Card
  • Minimum Ambient Temperature -10 {C} (14 {F})
  • Number of Display Digits 10
  • Supply Frequency 50/60 Hz
  • Power Source VAC
  • Velocity 0.07 to 9.14 m (0.25 to 30') per second
Doppler technology is used to measure the flow rate of liquids with particulate and/or bubbles suspended in it. Transit time technology is used for clean liquids OMEGA’s FDH-1A Series hybrid ultrasonic flowmeter allows customers to select between doppler and transit time technology with a single instrument. Isolated analog output, frequency output and the ability to data-log to standard SD cards are standard included features. The FDH-1A is programmed via a menu driven QVGA LCD display with a 5 button interface panel. Optional control functions with relay outputs are optional (-R3). The communications option package (-COMM) gives user’s RS232, RS485, USB and Ethernet for interfacing to a PC

Communications Options Any FDH-1 can be equipped with a communications package (-COMM) that includes Ethernet, USB, RS232, and RS485 connections, and proprietar user PC Software. When connected to a PC running the software, the user can access the configuration menu for program editing and data logging downloads directly into a PC. The software user interface mimics the 5-button touch pad so learning to use the software application is simple. Simply clicking on the buttons is the same as pressing the buttons on the FDH-1 touch pad. Pressing and holding shift while clicking on a button simulates pressing and holding a button on the touch pad.
Process Control Options Any FDH-1 model can be equipped with a process control relay package (-R3) that includes three independently programmable 10 A relays. Each relay can be configured to respond to changes in either the measured rate of flow or the accumulated total flow value. When assigned to monitor flow rate, high/low/ range rate alarms are possible. When assigned to monitor accumulated total, manual trigger batch operations or automatically triggered, timed batch (proportional feed) operations are possible.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration