Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way Solenoid Valve NC 1/4 BSP 230V 8W

$218.52

Item# SVM3202-230V

In stock

Lead Time (If not in stock): 3 weeks
2-Way Solenoid Valve NC 1/4 BSP 230V 8W SVM3202-230V SVM3202-230V
2-Way Solenoid Valve NC 1/4 BSP 230V 8W


2-Way Solenoid Valve NC 1/4 BSP 230V 8W
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 66ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration