Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Direct Acting, Brass, Solenoid Valves

2-Way Direct Acting Solenoid Valves

$94.14

Item# SV3101

In stock

Lead Time (If not in stock): 2 weeks
2-Way Direct Acting Solenoid Valves SV3101 SV3101
  • Ideal for Compressed Air, Inert Gas, Water, and Synthetic Oils
  • Normally Closed
  • Process Temperature to 137°C (280°F)
  • 8 W AC Coils Standard

SV3101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Valve Start Position
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


SV-3100 Series 2-way solenoid valves are direct-acting valves featuring brass and stainless steel construction and FKM seal material.The temperature range of -10 to 137°C (14 to 280°F) is ideal for neutral media such as compressed air, inert gases, water, and synthetic oils.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Maximum Process Temperature: 137°C (280°F) due to FKM O-ring
Maximum Ambient Temperature: Coil dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec):
   AC: 10 to 20
   DC: 20 to 80 depending on orifice and pressure
Closing Time (msec):
   AC and DC: Approx. 20 to 30
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)
Coil Molding Material:
   Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-24AC/50 to 60HZ, SV8COIL-220AC
   Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC
   Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ

Materials of Construction Body: Brass
Armature Tube: Brass
Fixed Core: Stainless Steel 400
Plunger: Stainless Steel 400
Spring: Stainless Steel 300
Shading Ring: Copper
Orifice: Brass
Sealing Material: FKM

Coil Specifications
Coil: 8 W
Inrush: 25 VA
Holding: 14 VA
loading all models
loading all reviews
Rated 5 out of 5 by from Low Cost & High Quality Tested and confirmed this unit's specifications and everything checks out. Can't wait to make use of it on my next apparatus.
Date published: 2021-02-16
  • y_2024, m_5, d_2, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SV3101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Does this valve come with a warranty?

Asked by: dflkdfjlskd
Thank you for your inquiry. This valve comes with a one year warranty.
Answered by: AS Engineer
Date published: 2020-05-15

Is this solenoid valve safe to use with oxygen or propane?

Asked by: Tman
No. We do not offer explosion proof or oxygen cleaned valves on this series. Review our SVH-110 series.
Answered by: ASE HPO
Date published: 2019-11-21
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SV3101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Solenoid Valves General Purpose
$56.03
7 In Stock
COIL Accessories
8 W coil for 12 Vdc, 154°C (310°F) (Class F)
$54.11
0 In Stock
8 W coil for 24 Vdc
$57.15
0 In Stock
8 W coil for 24 Vac
$56.03
10 In Stock
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
CONNECTOR Accessories
Cable grip connector
$18.46
2 In Stock
1/2" conduit connector
$18.46
12 In Stock
en-US
en
Save Configuration