Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NC, Pilot Operated, Brass, Solenoid Valves

OMEGA-FLO™ 2-Way Solenoid Valves

$165.20

Item# SV6002

In stock

Lead Time (If not in stock): 2 weeks
OMEGA-FLO™ 2-Way Solenoid Valves SV6002 SV6002
  • Normally Closed or Normally Open
  • Ideal for Compressed Air, Inert Gas, Synthetic Oils and Water
  • 120 Vac Standard (220 Vac and DC Coils are Optional)
  • All Coils are CE

SV6002 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Process Connection Size
Flow Coefficient (Cv)
Max Operating Pressure
Category
Body Material
Valve Type
Wetted Materials
Max Process Temperature
Media Type
Features


SV6000 Series 2-way solenoid valves are internally piloted valves featuring Brass, stainless steel construction and FKM seal material. The temperature range from -10 to 137°C (14 to 280°F) and FKM O-ring material is ideal for neutral media such as compressed air, inert gases, synthetic oils and water. Buna O-rings are good for compressed air, inert gases, and water. Buna O-rings have a more limited temperature range from -10 to 90°C (14 to 195°F).
A strain-relief connector is supplied with each unit. A ½" conduit plug is also available.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Operating Ambient:
FKM O-Ring: -10 to 137°C (14 to 280°F)
Buna O-ring: -10 to 90°C (14 to 195°F). Buna O-rings are not recommended for synthetic oils. Use FKM O-rings.
Max Ambient Temp.: Coil Dependent (See ratings on coils)
Voltage Tolerance: ±10%
Opening Time (msec): 200 to 500 approximately
Closing Time (msec): 100 to 4000 approximately
Cycling Rate: Approx. 10 to 50 cpm
Duty Cycle: Continuous (100%)

Materials of Construction
   Body: Brass
   Armature Tube: Stainless Steel 300
   Fixed Core: Stainless Steel 400
   Plunger: Stainless Steel 400
   Spring: Stainless Steel 300
   Shading Ring: Copper
   Orifice: Brass
Coil Molding Material:
   Black Polyester (Class F): SV8COIL-115AC, SV8COIL-24DC/60HZ, SV8COIL-220AC
   Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC, All 12 Watt coils
   Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ
   Black Epoxy Resin (Class H): All 14 Watt coils
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Solenoid Valves General Purpose
$107.41
9 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$105.85
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$120.44
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$120.04
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$120.04
1 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$335.02
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$133.95
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$351.79
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$328.47
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$377.82
0 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$361.37
1 In Stock
OMEGA-FLO™ 2-Way Solenoid Valves
$361.37
0 In Stock
COIL Accessories
8W coil for 110 to 120 Vac
$56.03
7 In Stock
8 W coil for 12 Vdc, 154°C (310°F) (Class F)
$54.11
0 In Stock
8 W coil for 24 Vdc
$57.15
0 In Stock
8 W coil for 24 Vac
$56.03
10 In Stock
8 W coil for 220 to 240 Vac
$56.03
2 In Stock
8 W coil for 115 Vac
$80.02
8 In Stock
12 W coil for 120 Vac
$81.64
0 In Stock
12 W coil for 12 Vdc
$76.49
21 In Stock
12 W coil for 24 Vdc
$81.64
19 In Stock
14 W coil for 24 Vdc
$107.41
10 In Stock
14 W coil for 14 Vdc/50 TO 60Hz
$117.53
11 In Stock
CONNECTOR Accessories
Cable grip connector
$18.46
2 In Stock
1/2" conduit connector
$18.46
12 In Stock
en-US
en
Save Configuration