Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1" Diameter, Miniature Button Compression Load Cell

100 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable

$545.53

Item# LC304-100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $545.53
10-24 $518.25
25-49 $507.34
50-99 $485.52
100+ $474.61

In stock

Lead Time (If not in stock): 4 weeks
100 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable LC304-100 LC304-100
  • Rugged Heavy Duty Design
  • Built in Load Button for Easy Installation
  • Miniature 1" (25 mm) Diameter and 1" (25 mm) High Case
  • 5-Point Calibration with 59 kOhm Shunt Cal Data

LC304-100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Safe Overload 150% of capacity
  • Ultimate Overload 300% of capacity
  • Zero Balance ±2% FSO
  • 5-Point Calibration 0%, 50%, 100%, 50%,0%
  • Accuracy ±0.5% FSO linearity, hysteresis, repeatability combined
  • Compensated Temp Range 16 to 71°C (60 to 160°F)
  • Construction Stainless steel
  • Electrical 1.5 m (5') 4-conductor cable
  • Excitation 10 Vdc, 15 Vdc maximum
  • Operating Temp Range -54 to 107°C (-65 to 225°F)
  • Output 2 mV/V nominal
  • Protection Class IP65
  • Thermal Effects Zero: 0.009% FSO/°C Span: 0.036% FSO/°C
  • Deflection 0.025 to 0.076 mm (0.001 to 0.003")
  • Bridge Resistance 350 Ω minimum
OMEGA’s LC304 Series Load Cell offers the highest output of all miniature load cells. Its small 1" (25 mm) diameter makes it easy to mount in a pocket or on a flat surface. The rugged stainless steel case and high quality construction assure reliability in severe industrial environments.

The LC304 is also available in metric configurations, with ranges from 0-100 N to 0-50 kN. Please see the LCM304 for complete details, or contact our Pressure department for more information..


loading all models
loading all reviews
Rated 5 out of 5 by from Works great Purchased to measure force in laboratory press. Works fine.
Date published: 2018-02-27
  • y_2024, m_4, d_28, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LC304-100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Is the output signal linear enough to use a multimeter to measure voltage and convert manually to load?

Asked by: EGS1
Hello, The output should be linear across the range. Initially you will have to measure the mV output at no load and full load to plot your slope. Once you have your slope you will be able to compute load vs mV outputs.
Answered by: SAE DV
Date published: 2023-09-15

is this a full, half, or quarter bridge device?

Asked by: DanielM
This is a full bridge device
Answered by: Applications Engineer JK
Date published: 2022-03-17

What is the sensitivity of this device?

Asked by: EdgarV
Nominal sensitivity of the LC304 Series is 2mV/V which would give you a 0 to 20 mV output signal across the calibrated range of the load cell with the 10VDC excitation supplied.
Answered by: Applicatrions Engineer JK
Date published: 2023-02-07

Is this model compatible with NI and LabView?

Asked by: darren
This load cell is simply a strain gage bridge device the produces a linear millvolt output over the load range of the cell. NI and Labview should have devices the accept this type of signal. NI for sure has devices the will both power the load cell and read the signal output
Answered by: Applicatrions Engineer JK
Date published: 2021-10-07
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_LC304-100, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration