Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Profile, Compression Load Cells with USB Output

1,000 lbf, ±0.13%, Linearity, Digital Output, USB

Item# LC411-1K-USBH

1,000 lbf, ±0.13%, Linearity, Digital Output, USB LC411-1K-USBH LC411-1K-USBH
  • High speed USB with up to 1000 Readings per Second with Free Software Included
  • 5-Point NIST Traceable Calibration Provided
  • Free Downloadable Logging and Charting Software
  • USB 2.0 and Below Compatible, Powered Completely by the USB Port


  • Linearity ≤3000 lb: ±0.13% FS
  • Maximum Ambient Temperature 80 {C} (176 {})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05%
  • Response Time Up to 1 ms
  • Safe Overload 150% FS Capacity
  • Ultimate Overload 300% FS Capacity
  • Temperature Effects Zero: 0.0045%FSO/°C (0.003%FSO/°F)
  • Zero Balance ±1.0% FS
The LC411-USBH Series high speed USB load cells connect directly to your computer. No additional power supply is needed. The load cell is powered directly from your computer’s USB port.

FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access.
Download your free copy today!





SPECIFICATIONS
Excitation: From USB port
Output: Digital (USB 2.0)
5-Point Calibration: Included 0%, 50%, 100%, 50%, 0%
Note: Models > 300,000 lbf are calibrated at 300,000 lbf. Full scale calibrations above 300,000 lb by quotation only.
Response Time: Up to 1 ms; non-impact loading
Linearity:
    ≤3000 lb: ±0.13% full scale
    >3000 lb: ±0.10% full scale
Hysteresis:
    ≤3000 lb: ±0.12% full scale
    >3000 lb: ±0.10% full scale
Repeatability: ±0.05%
Zero Balance: ±1.0% full scale
Operating Temperature: -40 to 80°C (-40 to 176°F)
Compensated Temperature: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: 0.0045%FSO/°C (0.003%FSO/°F)
    Span: 0.006%FSO/°C (0.004%FSO/°F)
Safe Overload: 150% full scale capacity
Ultimate Overload: 300% full scale capacity
Full Scale Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical
Electrical Connection: 1.8 m (6') cable with standard USB connector
Protection Class: IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration