Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe, Low Profile Load Cells

75,000 lbf, ±0.1%, Linearity, 4-12-20 mA Output, Cable

Item# LC412-75K0BC2IS

75,000 lbf, ±0.1%, Linearity, 4-12-20 mA Output, Cable LC412-75K0BC2IS LC412-75K0BC2IS
  • FM Intrinsically Safe Rating Standard
  • 4 to 20 mA Output
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability


  • Hysteresis 0.10
  • Linearity 0.10
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 85 {C} (185 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05
  • Output Voltage 10-28 Vdc
  • Safe Overload 150 5 of Capacity
  • Ultimate Overload 300 % of Capacity
  • Temperature Effects Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)
  • Zero Balance 4 mA
The LC412-IS Series intrinsically safe load cells are FM rated intrinsically safe for use in hazardous locations. They are available with 5 different electrical terminations. Three connector options and 2 cable options, one of which is a submersible waterproof cable. Standard models have an amplified 4 to 20 mA output for uni-directional applications and a 4-12-20 mA output for bi-directional applications.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The LC412-IS is also available in metric configurations, with ranges from 25 kgf to 10,000 kgf and metric threads. Please see LCM412-IS LCM412-IS for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration