Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Point Load Cell with IP65 Rating

50 kgf, ±0.02%, Linearity, 2 mV/V Output, Cable
  • RoHS Icon

$194.30

Item# LC62SP-50KG

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $194.30
10-24 $184.59
25-49 $180.70
50-99 $172.93
100+ $169.04

In stock

Lead Time (If not in stock): 7 weeks
50 kgf, ±0.02%, Linearity, 2 mV/V Output, Cable LC62SP-50KG LC62SP-50KG
  • Aluminum-Alloy IP65 Single Point Load Cell.
  • Colorless Anodized Aluminum

LC62SP-50KG Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Linearity
Electrical Output (Nominal)
Height
Width
Length
Force Direction
Connection Type
Cable Length


Omega’s LC60 Series is a low cost, highly accurate, single point load cell, ideal for OEM applications such as electronic scales and weighing machines. The single point design is highly resistant to eccentric loading, allowing direct mounting to the scale base and weighing platform. The LC60 Series features a moisture-proof sealant and is available in ranges from 600 grams to 200 kilograms.

Maximum Platform Size:
  • LC61SP: 200 x 200 mm (7.87 x 7.87")
  • LC62SP: 250 x 350 mm (9.84 x 13.77")
  • LC63SP: 400 x 400 mm (15.74 x 15.74")

  • Specifications
        LC62 and LC63: C3
        OIML R60 Accuracy Class: LC61: C3D
    Output Sensitivity (= FS, mV/V):
        LC61: 1.0 ±0.1
        LC62 and LC63: 2.0 ±0.2
    Maximum Number of Load Cell Intervals(nLC):
        LC61: 2500
        LC62 and LC63: 3000
    Ratio of Minimum LC Verification Interval Y = Emax/vmin:
        LC61: 5000
        LC62 and LC63: 10000
    Combined Error:
        LC61: ±0.028 %FS
        LC62 and LC63: ±0.02 %FS
    Minimum Dead Load: 0% FS
    Safe Overload: 120% FS
    Maximum Overload: 150% FS
    Zero Balance: ±2.0% FS
    Excitation, Recommended Voltage: 5 to 12 VDC
    Excitation Maximum: 18(VDC)
    Input Resistance ?: 406 ±6
    Output Resistance ?: 350 ±3
    Insulation Resistance M?: ? 5000 (50 VDC)
    Compensated Temperature: -10 to 40ºC (14 to 104ºF)
    Operating Temperature: -35 to 65ºC (-31 to 149ºF)
    Storage Temperature: -40 to 70ºC (-40 to 158ºF)
    Element Material: Aluminum
    Recommended Bolt Size/Torque (Nm):
        LC61: M3/1.5
        LC62: M6/6 for < 30kg, M6/10 for > 30kg
        LC63: M6/10
    Ingress Protection (According to EN 60529): IP65

    Figure 1            All Dimensions mm

    Figure 2

    Figure 3

    Wiring
    loading all models
    loading all reviews
    Rated 5 out of 5 by from Great repeatability Product worked better than expected. Was expecting to see much more fluctuation in the load reading.
    Date published: 2023-10-05
    • y_2024, m_4, d_28, h_5
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_1
    • loc_en_US, sid_LC62SP-50KG, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    loading all QA

    What is the Full Load Deflection of the LC62SP-50KG

    Asked by: SSer
    Hello thank you for contacting Omega Engineering. We do not have the exact data for full load deflection, but the nominal range for beam load cells is 0.003 to 0.015&quot;
    Answered by: SAE DVJ
    Date published: 2024-01-17

    What is the creep specification of LC61SP-600G, LC61SP-3KG and LC62SP-6KG?

    Asked by: Francis
    Hello, thank you for contacting Omega Engineering. We do not have the exact creep spec for this load cell , but the nominal value is 0.01 to 0.1 percent of rated output. For additional resource please see: https://www.nist.gov/document/vdi-312pdf https://www.nist.gov/document/vdi-312pdf
    Answered by: SAE DV
    Date published: 2023-03-17

    What is the maximum strain for the LC61SP-2kg?

    Asked by: DanS
    The maximum calibrated load range is 0 to 2 kilograms. In case of occasional accidental overload the load cell can handle up to 120% of it's calibrated load range.
    Answered by: Applicatrions Engineer JK
    Date published: 2020-08-22

    On aluminum load cells ,LC61SP-3KG. Are connection wires included? What is recommended the supply voltage? Is there a transfer function that can be used to convert Vout measurement to mass? What is the sensitivity? Thanks Victor

    Asked by: Anonymous
    Thank you for your question? Output is a linear response over the sensors 0 to 3KG load range. Sensitivity of the LC61 is 1.0mV/V, +/- 0.1. A 0.45 meter long is attached to the unit. Wiring code= Red (+Exc), Black (-Exc), Green(+ Signal), White (- Signal). Maximum Excitation 18VDC.
    Answered by: application engineer je
    Date published: 2022-10-20

    What is the bandwidth of LC61SP-600 G? Is it compatible with a DAQ sampling over 2 kHz?

    Asked by: HSS1
    These load cell a simply full wheatstone bridge strain gage bases devices. Typical response time to a load change is 1 to 2 milliseconds. They should be compatible with a high speed DAQ system.
    Answered by: Applicatrions Engineer JK
    Date published: 2022-06-01

    What is the %RO Accuracy of Item# LC62SP-35KG?

    Asked by: Jayjay01
    It is OIML accuracy class C3 (0.0230%)
    Answered by: Applications Engineer Jk
    Date published: 2023-03-06
    • y_2024, m_4, d_28, h_5CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_6
    • loc_en_US, sid_LC62SP-50KG, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 35ms
    • QUESTIONS, PRODUCT

    Related Categories

    en-US
    en
    Save Configuration