Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Male/Male Thread Connection, Inline Tension Link Load Cell

1,000,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable

Item# LC702-1M

1,000,000 lbf, ±0.1%, Linearity, 2 mV/V Output, Cable LC702-1M LC702-1M
  • Male to Male Thread Connection
  • 5 Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • All Stainless Steel Construction

LC702-1M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Height
Connection Type
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.10% FSO
  • Input Resistance 350 Ω
  • Accuracy Value 0.1
  • Linearity ±0.10% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
  • Zero Balance ±1.0% FSO
  • Style Tension Link
OMEGA’s LC702 Series Tension Links have a 6 ft (2 m) cable, and the LC712 Series have an integral connector. Both series are all stainless steel high capacity in-line tension load cells, for applications including cables on cranes, support rods in architectural designs, engine test beds, and industrial weighing applications.

SPECIFICATIONS
Output: 2 mV/V ±0.25 % FSO
Excitation: 10 Vdc (15V max)
Linearity: ±0.10% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±1.0% FSO
Operating Temp Range: -34 to 121°C (-30 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
   Span: ±0.009% FSO/°C (±0.005% FSO/°F)
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 ?
Construction: Stainless steel
Electrical:
   LC702: 1.8 m (6') 4-conductor cable
   LC712: DT02H-10-6P (or equiv.)
Protection Class: IP67
LC712 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
15 foot connector/cable assembly for LC716 series
$166.50
0 In Stock
Mating connector for LC412/LCM412 models
$41.30
0 In Stock
Accessories and Compatible Meters
4-Digit strain meter with excitation
$446.66
0 In Stock
6-Digit strain meter with excitation
$956.37
0 In Stock

Related Categories

en-US
en
Save Configuration