Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3" OD Through-Hole, Compression Load Cells

Through-Hole Bolt Load Cells, 3.00 inch O.D.

$1,311.61

Item# LC8300-1.00-100K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,311.61
10-24 $1,246.03
25-49 $1,219.80
50-99 $1,167.33
100+ $1,141.10

In stock

Lead Time (If not in stock): 10 weeks
Through-Hole Bolt Load Cells, 3.00 inch O.D. LC8300-1.00-100K LC8300-1.00-100K
  • 5 Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • Low Profile
  • All Stainless Steel Construction
  • Rugged Industrial Design

LC8300-1.00-100K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Through hole (ID)/ Threaded hole dimension
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value 0.5
  • Linearity ±0.5% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.1% FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects ±0.009% FSO/°C
  • Zero Balance ±2.0% FSO
  • Style Through Hole
The LC8300 Series Donut Load Cell is an economical solution to applications requiring a through-hole design. With its extremely low profile and compact design, this load cell is ideal for applications such as clamping forces, bolt loading forces and other compressive loads. This series, with its all stainless steel construction and environmental protection, have a proven reliability in tough industrial applications.

SPECIFICATIONS
Output: 2 mV/V nominal
Input: 10 Vdc (15V max)
Linearity: ±0.5% FSO
Repeatability: ±0.1% FSO
Zero Balance: ±2.0% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.018% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Deflection: 0.076 mm (0.003") nominal
Input Resistance: 360 ? minimum
Output Resistance: 350 ±5 ?
Construction: 17-4 PH stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have an application for this model which consist in 3 load cells connected to a J-Box 4800 which will be 100ft away. Can I use Wire nuts or terminal blocks to bond the load an extension?

Asked by: JORGERA
Thank you for your question, please feel free to email us directly at pressure@omega.com so we an better understand your application.
Answered by: Pressure Eng
Date published: 2020-01-22

Are LC8300 Series Load Cells available with longer cables 10?, 15ft?

Asked by: JORGERA
Yes, we are able to customize the cable length. Thank you for your question!
Answered by: Pressure Eng
Date published: 2020-01-22

apart from:"This series, with its all stainless steel construction and environmental protection, has proved reliable in tough industrial applications." Is there an equivalent NEMA/IP enclosure rating or similar humidity or wet locations guidance

Asked by: Anonymous
Thank you for you question. You may request this with submersible cable or submersible connector to avoid water splashes getting from the electrical termination.
Answered by: application engineer je
Date published: 2020-09-22

Does the load need to be evenly distributed across the face for accurate measurement? Or can the load contact only one side of the face?

Asked by: Petri
Thank you for your inquire. The load needs to be evenly distributed on the inner ring.
Answered by: application engineer je
Date published: 2022-12-09

I need a LC8300-150-10K with 15ft long cable, is there a specific part # for such cable length?

Asked by: JORGERA
Yes. You can get a LC8300-1.50-10K load cell with an extra long cable but this would have to be a custom quotation. Please contact Omega info@omega.com for a quote. Typical lead time for a custom variant of this load cell would be 8 weeks ARO.
Answered by: Applicatrions Engineer JK
Date published: 2020-04-29

Can you explain how best to apply a load to this specific model? I have been using a 2.25" ball bearing to rest on the sensing area of the load cell and applying a load with a reference standard.

Asked by: Steve V
Thank you for your inquire Please contact us directly so we can discuss in detail. There are to many variables to give a simple answer. Hope this was helpful
Answered by: application engineer je
Date published: 2020-05-07

Needed for a USACE job. Are these acceptable for the Buy American Act?

Asked by: Lakey Inc
The LC8300 through-hole load cells are are made in the USA
Answered by: Applicatrions Engineer JK
Date published: 2020-03-23
  • y_2024, m_5, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_LC8300-1-00-100K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 73ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration