Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large 2.5" to 3.13" ID, Through-Hole, Compression Load Cells

10,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable, 3.13" ID, 1.25" Height

$843.29

Item# LC8450-313-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $843.29
10-24 $801.13
25-49 $784.26
50-99 $750.53
100+ $733.66

In stock

Lead Time (If not in stock): 10 weeks
10,000 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable, 3.13" ID, 1.25" Height LC8450-313-10K LC8450-313-10K
  • 5 Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • 3.13, 4.00 and 4.50' OD Sizes
  • Large I.D. Application

LC8450-313-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Through hole (ID)/ Threaded hole dimension
Height
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Input Resistance 360 Ω minimum
  • Accuracy Value ± 0.5%
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C
  • Zero Balance ±2.0% FSO
  • Style Through Hole
The LC8313, LC8400 and LC8450 Series Donut Load Cells are a space saving solution to applications requiring a large through-hole with limited space. With their rugged construction and design, these load cells are ideal for applications such as loading forces on large bolts or other suspended load applications. This series, with its all stainless steel construction and environmental protection, has proven its reliability in tough industrial applications.

SPECIFICATIONS
Output: 2 mV/V nominal
Input: 10 Vdc (15V max)
Accuracy: ± 0.5%, linearity, hysteresis and repeatability combined
Zero Balance: ±2.0% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.018% rdg/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Deflection: 0.076 mm (0.003") nominal
Input Resistance: 360 ? minimum
Output Resistance: 350 ±5 ?
Construction: 17-4 PH stainless steel
Electrical: 1.5 m (5') 4-conductor shielded cable
loading all models
loading all reviews
Rated 4 out of 5 by from Robust Load Cell Good for Industrial Applications This load cell is very robust and suits industrial applications well. The performance of the cell is okay, but if finite measurements were desired, a more precise instrument would be needed.
Date published: 2023-01-23
  • y_2024, m_5, d_6, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LC8450-313-10K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Do you offer a display unit we can use this load cell with? LC8400-213-200K

Asked by: Collin
Thank you for your inquiry The DP41-S is a good unit that will power and display the 200,000 counts hope this was helpful.
Answered by: application engineer je
Date published: 2021-03-26

Could a model LC8313 be made with a 10' cable?

Asked by: Anonymous
Thank you for your question? The unit can be supplied with a 10 foot cable. This would make it non standard. Please contact the sales group for pricing
Answered by: application engineer je
Date published: 2019-06-27

For 8400 load cells greater than 10K, what are the dimensions of the loading surfaces? I need to machine mating adapters.

Asked by: Mega
We can provide a control drawing with this information. Please contact Omega at pressure@omega.com and we will provide this drawing
Answered by: Applicatrions Engineer JK
Date published: 2023-02-11
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_LC8450-313-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration