Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hermetically Sealed, Platform Load Cell

50 lbf, ±0.02%, Linearity, 2 mV/V Output, Cable

Item# LCAD-50

50 lbf, ±0.02%, Linearity, 2 mV/V Output, Cable LCAD-50 LCAD-50
  • Hermetically Sealed for Washdown Applications
  • All Stainless Steel Construction
  • High Linearity 0.02% FSO
  • Low Creep 0.03% FSO


  • Hysteresis ±0.02% FSO
  • Input Resistance 370 Ω minimum
  • Accuracy Value 0.02
  • Linearity ±0.02% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±3.5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Ultimate Overload 500% of Capacity (compression only)
  • Temperature Effects Zero: ±0.0015% FSO/°F
  • Zero Balance ±2.0% FSO
  • Style Single Point
The LCAD Series Platform Load Cell is a hermetically sealed load cell. Applications include industrial food processing and weighing and automated weighing stations, where high accuracy and watertightness are important. The all-stainless-steel construction and rugged design give the LCAD high accuracy and high reliability even in washdown areas.

The LCAD is also available in metric configurations, with 0-25 to 0-500 kgf ranges. Please see the LCMAD for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Output: 2.1 mV/V ±0.1mV/V
Excitation: 10 Vdc (15V max)
Linearity: ±0.02% FSO
Hysteresis: ±0.02% FSO
Repeatability: ±0.02% FSO
Creep: ±0.03% FSO (20 min)
Zero Balance: ±2.0% FSO
Operating Temp Range: -51 to 93°C (-60 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0015% FSO/°F
   Span: ±0.0008% rdg/°F
Overload to Stops: 225% of capacity (compression only)
Ultimate Overload: 500% of capacity (compression only)
Input Resistance: 370 ? minimum
Output Resistance: 350 ±3.5 ?
Construction: 17-4 PH stainless steel
Electrical: 4.6 m (15') 4-conductor shielded PVC cable
Protection Class: IP68
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration