Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Lightweight, Aluminum S-Beam Load Cells

10 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable

Item# LCM105-10

10 kgf, ±0.03%, Linearity, 3 mV/V Output, Cable LCM105-10 LCM105-10
  • 5-Point NIST Traceable Calibration with
    59 kOhm Shunt Cal Data
  • High Accuracy
  • Aluminum for Light Weight and Durability
  • Calibrated in Tension

LCM105-10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Height
Width
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Connection Type
Cable Length


  • Hysteresis ±0.02% FSO
  • Input Resistance 350 ± 5 Ohms
  • Linearity ±0.03% FSO
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 17 {C} (60 {F})
  • Repeatability ±0.01% FSO
  • Output Voltage 3 mV/V ±.0075 mV/V
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.002% FSO/°C
  • Zero Balance ±1% FSO
  • Style S Beam
The LCM105 & LCM115 are also available in standard configurations, with 0-25 to 0-1000 lb ranges and standard threads. Please see the LC105 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 3 mV/V ±.0075 mV/V
Linearity: ±0.03% FSO
Hysteresis: ±0.05% FSO
                   ±0.02% FSO
Repeatability: ±0.01% FSO
Zero Balance: ±1% FSO
Operating Temp Range: -40 to 93°C (-40 to 200°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.002% FSO/°C
   Span: 0.002% rdg/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 ± 5 Ohms
Full Scale Deflection: 0.25 to 0.50 mm (0.010 to 0.020")
Construction: Aluminum
Electrical (4-conductor shielded cable:)
   <250 kg: 9 m (30 ft) 24 AWG
   >100 kg: 9 m (30 ft) 20 AWG
LC115/LCM115 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
S Beam Load Cells All Stainless Steel with Metric Ranges ±10 kgF to ±10,000 kgF
$81.89
0 In Stock
Accessories
Load Button for 250 to 1000 kgf ranges
$81.89
0 In Stock
Swivel Rod End for 250 to 1000 kgf ranges
$28.22
0 In Stock
Swivel Rod Ends for 10 to 100 kgF units
$28.22
7 In Stock
Mating Connector for LCM111 ranges =250 kg (not included)
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration