Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 51mm Diameter, Miniature Button Compression Load Cell

100 N, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P

Item# LCM315-100N

100 N, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P LCM315-100N LCM315-100N
  • 5-Point NIST Traceable Calibration Included
  • High Accuracy
  • 0.25% Interchangeability
  • Rugged, Stainless Steel Construction

LCM315-100N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Hysteresis ±0.1% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.15% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ohms
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.05% FSO
  • Output Voltage 2 mV/V (±0.25%)
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Zero Balance ±2% FSO
  • Style Button
OMEGA’s LCM305 Cable Style and LCM315 Connectory Style Load Cells are heavy duty miniature (50.8 mm) compression load cells. Its small size and low profile make it ideal for test benches, prototype structures and industrial weighing applications.

The LCM305 is also available in standard configurations, with 0-25 to 0-20,000 lb ranges. Please see the LC305 for complete details, or contact our Pressure department for more information..




SPECIFICATIONS
Excitation:
10 Vdc, 15 Vdc max
Output: 2 mV/V (±0.25%)
Linearity: ±0.15% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.05% FSO

Zero Balance: ±2% FSO
Deflection:
0.025 to 0.075 mm
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Zero: 0.0045% FSO/°C Span: 0.009% FSO/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 360 Ohms minimum
Output Resistance: 350 ±10 Ohms
Construction: Stainless Steel
Electrical: LCM305: 3 m (10 ft) 4-conductor color coded, shielded cable
LCM315 Mating Connector: PT06F10-6S (not included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connector for PX1006 (sold separately)
$41.30
0 In Stock
Accessories & Compatible Meters
15 foot 4 wire cable assembly for LC315load cells (not included)
$156.12
0 In Stock

Related Categories

en-US
en
Save Configuration