Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Low Profile, Tension & Compression Load Cells

10,000 kgf, ±0.1%, Linearity, 3 mV/V Output, Cable

Item# LCM402-10K

10,000 kgf, ±0.1%, Linearity, 3 mV/V Output, Cable LCM402-10K LCM402-10K
  • All Stainless Steel for Harsh Industrial Applications
  • 5-Point NIST Traceable Calibration with 59 KOhm Shunt Cal Data Provided
  • 0.25% Interchangeable for Multiple Load Cell Applications
  • Rugged Industrail Design


  • Hysteresis 0.10% FSO
  • Input Resistance 350 ±10 Ω
  • Linearity 0.10% FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature LC402: 107°C (225°F)
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05% FSO
  • Output Voltage 3 mV/V ±0.25%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects 0.0045% FSO/°C
  • Zero Balance ±1% FSO
  • Style Tension/Compression
The LCM402 and LCM412 are also available in standard configurations, with 0-50 to 0-750,000 lb ranges and standard threads. Please see the LC402 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
5-Point Calibration: 0%, 50%, 100%, 50%, 0% in compression
Linearity: 0.10% FSO
Hysteresis: 0.10% FSO
Repeatability: 0.05% FSO
Zero Balance: ±1% FSO
Operating Temp Range:
LC402: -54 to 107°C (-65 to 225°F)
LC412: -54 to 127°C (-65 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0025% FSO/°F
   Span: 0.0025% FSO/°F
Safe Overload: 150% of Capacity
Ultimate Overload:
   ranges ?400,000 lb: 300% of Capacity
    ranges >400,000 lb: 200% of Capacity
Bridge Resistance: 350 ±10 ?
FS Deflection: 0.025 to 0.075 mm (0.001 to .003") typical
Construction: 17-4 PH Stainless Steel
Electrical Connection:
   LC402/LCM402: 15 ft (4.8 m) 4-conductor shielded PVC cable
   LC412/LCM412: DT02H-10-6P connect (or equivalent)
Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
100 kgf, M10x1.5 threads
$186.35
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
10000 kgf, M24x2 threads
$457.69
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
5000 kgf, M20x1.5 threads
$204.21
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
1500 kgf, M12x1.75 threads
$239.82
1 In Stock
Accessories
Mating Connector for LCM115 Series
$41.30
0 In Stock
en-US
en
Save Configuration