Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Intrinsically Safe, Ultra Low Profile Load Cells

10,000 kgf, ±0.1%, Linearity, 4-12-20 mA Output, Cable

Item# LCMHD-10K0BC2IS

10,000 kgf, ±0.1%, Linearity, 4-12-20 mA Output, Cable LCMHD-10K0BC2IS LCMHD-10K0BC2IS
  • FM Intrinsically Safe Rating Standard
  • 4 to 20 mA Output
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability


  • Hysteresis 0.10 %FSO
  • Linearity 0.10 %FSO
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 75 {C} (167 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05%FSO/{F}
  • Output Voltage 300 % of Capacity
  • Safe Overload 150% of capacity
  • Ultimate Overload 300 % of Capacity
  • Temperature Effects Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)
  • Zero Balance 4 mA +10%

Description

The LCMHD Series intrinsically safeload cells are FM rated Intrinsicallysafe for use in Hazardouslocations. They are available with5 different electrical terminations:Three connector options and 2cable options, one of which is asubmersible waterproof cable.Standard models have an amplified4 to 20 mA output for uni-directionalapplications and a 4-12-20 mAoutput for bi-directional applications.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards.Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The LCMHD-IS is also available in standard configurations, with ranges from 7500 lb 500,000 lb and standard threads. Please see LCHD-IS LCHD-IS for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration