Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Subminiature, Button Compression Load Cell

1,000 N, ±0.25%, Linearity, 2 mV/V Output, Cable

$909.20

Item# LCMKD-1KN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $909.20
10-24 $863.74
25-49 $845.56
50-99 $809.19
100+ $791.00

In stock

Lead Time (If not in stock): 15 weeks
1,000 N, ±0.25%, Linearity, 2 mV/V Output, Cable LCMKD-1KN LCMKD-1KN
  • Miniature Size
  • All Stainless Steel
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided

LCMKD-1KN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Height
Cable Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type


  • Hysteresis ±0.25% FSO
  • Input Resistance 350 Ω
  • Linearity ±0.25% FSO
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.10% FSO
  • Output Voltage 2 mV/V nominal
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Span: ±0.018% of FSO/°C
  • Zero Balance ±2% FSO
  • Style Button
Small in size but not in performance, OMEGA's LCMKD Series compression load cells are designed to measure load ranges from 10 to 10,000 Newtons. Rugged all stainless steel construction and high performance strain gauges assure superior linearity and stability. Temperature compensation is achieved through a miniature circuit board which is included in the cable. These units are designed to be mounted on a smooth, flat surface .

The LCMKD is also available in standard configurations, with ranges from 0-2.2 to 0-1,000 lb. Please see the LCKD in related items below for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.018% of FSO/°C
   Zero: ±0.009% of FSO/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 ? min
Full Scale Deflection: 0.025 to 0.075 mm
Electrical Connection: 1.5 m (5 ft) 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
loading all models
loading all reviews
Rated 4 out of 5 by from dealing with Omega Omega quotes and ordering has become seamless, nice work. Omega keeps you "in the loop" with the movement of the product/purchase. no Guessing!!!
Date published: 2022-03-17
  • y_2024, m_9, d_19, h_2
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCMKD-1KN, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What are the Accuracy and Creep specifications for LCKD-5 and LCKD-1?

Asked by: Francis
Hello, thank you for contacting Omega Engineering. We do not have the exact creep spec for this load cell , but the nominal value is 0.01 to 0.1 percent of rated output. For additional resource please see: https://www.nist.gov/document/vdi-312pdf https://www.nist.gov/document/vdi-312pdf The accuracy spec of this load cell will be 0.367% of the full scale output.
Answered by: SAE PE
Date published: 2023-03-13

What are the dimensions of the load cell, specifically, what is the diameter? Also how would you set this up in a Arduino?

Asked by: AbelTheTable
Diameter of the LCMKD load cells will vary depending on it's load range. Dimensions for each load range are indicated on the full data that you can access on the our websit. We would have no information on setup of this unit in an Arduino
Answered by: JKengineer
Date published: 2020-02-13
  • y_2024, m_9, d_20, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LCMKD-1KN, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration