Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Miniature Inline Load Cells with Hydrostatic Comp.

250 kgf, ±0.25%, Linearity, 2 mV/V Output, Cable

Item# LCMUW-250

250 kgf, ±0.25%, Linearity, 2 mV/V Output, Cable LCMUW-250 LCMUW-250
  • All Stainless Steel Construction
  • Accuracy 0.25%
  • Heavy Duty Construction for High Capacity Loads
  • 5 Point NIST Traceable Calibration Provided


  • Input Resistance 350 ±10 Ω
  • Accuracy Value 0.25
  • Load Cell Material 17-4 PH stainless steel
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±5 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V ± 0.25 % FSO
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C
  • Zero Balance ± 1.0% FSO Operating Temp. Range
  • Style Submersible
The LCMUW Series hydrostatically compensated load cell is a unique load cell designed for operation underwater. Applications include dry docks, marine weighing, submerged platforms and industrial weighing applications where pit flooding is common. The all stainless steel construction and rugged design make the LCMUW a high accuracy, high reliability load cell in the tough submerged environment.

The LCMUW is also available in standard configurations, with 0-100 to 0-10,000 lb ranges and standard threads. Please see the LCUW for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Output: 2 mV/V ± 0.25 % FSO
Excitation: 10 Vdc (15 V Max)
Accuracy: 0.25% FSO Combined Linearity, Hysteresis and Repeatability
Hydrostatic Effect on Zero: ±0.25% FSO per 34.5 bar (500 psi)
Zero Balance: ± 1.0% FSO
Operating Temp. Range: 2 to 93°C (35 to 200°F)
Compensated Temp. Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.009% Rdg/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Input Resistance: 350 ±10 Ohms
Output Resistance: 350 ±5 Ohms
Construction: 17-4 PH Stainless Steel
Electrical: 0.9 m (3 ft) 4-conductor Cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration