Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Load Pin Load Cell with Temperature Compensation

30,000 lbf, ±0.5%, Linearity, 1 mV/V Output, MIL-26482-I 10-6P

$1,911.94

Item# LCP1500-30K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,911.94
10-24 $1,816.34
25-49 $1,778.10
50-99 $1,701.63
100+ $1,663.39

In stock

Lead Time (If not in stock): 9 weeks
30,000 lbf, ±0.5%, Linearity, 1 mV/V Output, MIL-26482-I 10-6P LCP1500-30K LCP1500-30K
  • Dual Shear Beam Technology
  • High 0.50% Accuracy Class
  • All Stainless Steel Construction
  • Standard PTIH-10-6P Connector

LCP1500-30K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
OD
Length
Connection Type
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)


  • Hysteresis ±0.50% FSO
  • Input Resistance 350 Ω nominal
  • Accuracy Value 0.50%
  • Linearity ±0.50% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability ±0.15% FSO
  • Output Voltage 1 mV/V nominal
  • Safe Overload 200% of Capacity
  • Ultimate Overload 300 % of Capacity
  • Temperature Effects Zero: ±0.009% FSO/°C (±0.005% FSO/°F)
  • Zero Balance ±1.0% FSO
LCP Load Pin Series are compact size load pins designed for tension and compression measurements. They can be applied on clevis pin shackles, loading cranes, lifting fittings, sprockets and pulley axles by replacing existing shear pins, clevis bolts, clevis pins, shear axles and many other types of pinned joints to control or monitor reaction load on the pins.

Load Pin Applications
Applications include measuring of cable tension, structural testing, aerospace and construction, force calibration, lifting systems, mooring systems, hydraulic presses and crane load systems. LCP Series are temperature compensated.


In this post how a load cell works is explained.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration