Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Planar Beam Load Cell for OEM Applications

20 kgf, ±0.02%, Linearity, 1 mV/V Output, Cable

Item# LCPB-20

20 kgf, ±0.02%, Linearity, 1 mV/V Output, Cable LCPB-20 LCPB-20
  • All Aluminum Construction
  • Low Profile Design
  • Low Cost for OEM Applications
  • IP67 Environmental Rating


  • Hysteresis ± 0.01% FS
  • Input Resistance > 5000M Ω
  • Linearity ± 0.02% FS
  • Load Cell Material Aluminum
  • Maximum Ambient Temperature 100 {C} (212 {F})
  • Maximum Compensation Temperature 100 {C} (212 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -10 {C} (14 {F})
  • Number of Conductors 4
  • Output Voltage 1 mV/V ± 0.1%
  • Safe Overload 300% of Capacity
  • Ultimate Overload 400% of Capacity
  • Temperature Effects Span: ± 0.005% FS/°C (0.003/°F)
  • Zero Balance ± 5% FS
  • Style Planar Beam
OMEGA’s LCPB Series planar beam load cells are low cost OEM style, commonly used in a variety of weighing applications. They are normally installed in sets of 3 or 4 under a platform in conjunction with a summing network. It’s low profile construction is ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration