Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Karma Shear And Torque Pattern Gages

Item# SKG_SHEAR_GAGES

DISCONTINUED - Karma Shear And Torque Pattern Gages SKG_SHEAR_GAGES SKG_SHEAR_GAGES
  • Sold in Packages of 5 gages
  • K-Series, Premium Karma Strain Gages
  • Available as Single ¼ Bridge, Single Matched Reversed Patterns, ½ Bridge with Separate Connection Pads, or ½ Bridge with Common Connection Tab
  • Custom Gages Available - Fast Delivery


Description

OMEGADYNE® offers K-Series strain gages for shear and torsionalstrain applications. These strain gages can be used in transducer designfor shear beam load cells. They can also be used for reaction torque ona shaft. Single strain gages are available, SGK-SS3A-K350U-**** andmatched, but with opposite grid angle is the SGK-SS3B-K350U-****. TheSGK-SD3A-K350U-**** and the SGK-SD3B-K350U-**** have 2 shearstrain gages, with opposite grid angles, on one carrier, with separateleads/tabs(electrically independent). The SGK-SDH3B-K350U-**** has2 shear strain gages, with opposite grid angles with a common lead/tab.
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration