Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Weigh Assembly with Load Cell Included

50 lbf Carbon Steel

Item# TWA5-50

50 lbf Carbon Steel TWA5-50 TWA5-50
  • Heavy Duty Design
  • For Tank and Bin Weighing
  • Corrosion Resistant Material
  • Self-Adjusting for Accurate Measurements

TWA5-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Material
Measurement Units


The TWA5 and TWA6 are rugged industrial weigh fixtures with designed in features to provide self leveling and self adjusting for thermal expansion. These features along with the pre-drilled mounting plates take the guess work out of installations to weigh tanks, bins and large containers . Use multple units to suport your structure and a Summing Box such as the SBJ Series to link the multiple units into one output signal representing the total weight. The units come fully assembled with a precision Omega load cell included. The TWA5 is Nickel plated carbon steel and the TWA6 is stainless steel. The load cell used in both models is stainless steel.

The TWA5 and TWA6 are also available in metric configurations, with ranges from 0-25 to 0-10,000 kgf. Please see the TWAM5 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Non-parallel Mounting: Self-adjusting for surfaces up to 2°
Thermal Expansion: Self-adjusting for up to ±1/16"
Height: Adjustable per dimension "J"
Weight: (including load cell):
100-750: 10 lb (4.5 kg)
1000-5000: 23 lb (10.5 kg)
10,000: 25 lb (11.5 kg)
20,000: 55 lb (25 kg)
5- Point Calibration (in compression): 0%, 50%, 100%, 50%, 0% https://www.omega.com/en-us/summing-junction-box/p/

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration