Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric Heavy Duty Weigh Assembly with Load Cell Included

0-250 kgf

$1,370.51

Item# TWAM6-250

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,370.51
10-24 $1,301.98
25-49 $1,274.57
50-99 $1,219.75
100+ $1,192.34

In stock

Lead Time (If not in stock): 10 weeks
0-250 kgf TWAM6-250 TWAM6-250
  • TWAM5 = Nickel Plated Carbon Steel Assembly
  • TWAM6 = Stainless Steel Assembly
  • FM Intrinsically Safe LC501 Load Cell Included
  • Heavy-Duty Design For Tank and Bin Weighing

TWAM6-250 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Material
Measurement Units


TheTWAM5 is also available in standard configurations, with 0-100 to 0-20,000 lb ranges. Please see the TWA5 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Non-parallel Mounting: Self-adjusting for surfaces up to 2°
Thermal Expansion: Self-adjusting for up to ±1/16"
Height: Adjustable per dimension "J"
Weight: (including load cell):
100-750: 10 lb (4.5 kg)
1000-5000: 23 lb (10.5 kg)
10,000: 25 lb (11.5 kg)
20,000: 55 lb (25 kg)
5- Point Calibration (in compression): 0%, 50%, 100%, 50%, 0%
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration