Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Full Bridge, Thin Beam Load Cell for Low Capacities

40 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable

$168.61

Item# LCL-040

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $168.61
5-9 $160.18
10-24 $156.81
25-49 $150.06
50-99 $146.69
100+ $143.32

In stock

Lead Time (If not in stock): 13 weeks
40 lbf, ±0.5%, Linearity, 2 mV/V Output, Cable LCL-040 LCL-040
  • Measures Force, or Displacement
  • Thermally Matched, Fully Active, Full Bridge Gage for Optimum Temperature Tracking

LCL-040 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Length
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
Connection Type
Cable Length


  • Input Resistance 1000 @ 50 Vdc
  • Maximum Ambient Temperature 93 {C} (200 {F})
  • Maximum Compensation Temperature 49 {C} (120 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature -7 {C} (20 {F})
  • Number of Conductors 4
  • Output Voltage 2 mV/V ±20%
  • Safe Overload 150% FS
  • Temperature Effects 0.02% FS/°F
  • Zero Balance ±0.75 mV/V
  • Style Beam
When small load measurements are required, the OMEGA ® LCL Series thin beam load cells are exceptionally well suited. The LCL Series is designed to measure many different parameters found in medical instrumentation, home appliances, process control, robotics, automotive and many other high volume applications. A specially developed integrated strain gage includes all balancing, compensating and conductive elements and is laminated to the beam to provide excellent stability and reliability.

SPECIFICATIONS
Excitation: 5 Vdc, 12V max
Rated Output: 2 mV/V ±20%
(to minimize ±20% tolerance, end user must calibrate with a known weight)
Zero Balance: ±0.75 mV/V
Combined Error: ±0.50% FS
Operating Temperature: -54 to 93°C (-65 to 200°F)
Compensated Temperature: -7 to 49°C (20 to 120°F)
Temperature Effects:
   Zero balance: 0.02% FS/°F
   Output: 0.02%/°F
Resistance (Input and Output): 1200 ±300 ?
Insulation Resistance: 1000 ? @ 50 Vdc
Seal: Urethane coated
Safe Overload: 150% FS
Full Scale Deflection: 0.25 to 1.27 mm (0.010 to 0.050")
Lead Wire: 9" shielded PVC 4-conductor 30 AWG
Material: >816 gf (2lb): 301 SS
             ?816 gf (2 lb) beryllium copper
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can I connect this to an Arduino?

Asked by: sensorgirl
Thank you for your inquiry. The LCL load cell is a full strain gage bridge. If the nominal 5VDC excitation is applied to the load cell it will produce a 0 to 10mVDC over it's calibrated load range. You will need to verify if the Arduino will accept this low level signal.
Answered by: Applicatrions Engineer JK
Date published: 2020-11-10

What's the gage factor?

Asked by: StudentEngineer
There is no gage factor associated with this load cell. We only supply the mV/V sensitivity (2 mV/V). FYI, The LCL-113G is current not available.
Answered by: Applcations Engineer JK
Date published: 2023-03-12
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_LCL-040, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration