Metric, Intrinsically Safe, Ultra Low Profile Load Cells
10,000 kgf, ±0.1%, Linearity, 4-12-20 mA Output, M12
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,633.00 |
5-9 | $1,551.35 |
10-24 | $1,518.69 |
25-49 | $1,453.37 |
50-99 | $1,420.71 |
100+ | $1,388.05 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- FM Intrinsically Safe Rating Standard
- 4 to 20 mA Output
- 5-Point NIST Traceable Calibration Included
- 0.25% Interchangeability
- All Stainless Steel Construction for Harsh Industrial Environments
- Heavy-Duty Industrial Design
- Low Profile for Easy Installations
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length
Feature
Product Specs
- Hysteresis 0.10 %FSO
- Linearity 0.10 %FSO
- Load Cell Material 17-4 PH stainless steel
- Maximum Ambient Temperature 75 {C} (167 {F})
- Maximum Compensation Temperature 71 {C} (160 {F})
- Measurement Type Load
- Minimum Compensation Temperature 16 {C} (60 {F})
- Repeatability 0.05%FSO/{F}
- Output Voltage 300 % of Capacity
- Safe Overload 150% of capacity
- Ultimate Overload 300 % of Capacity
- Temperature Effects Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)
- Zero Balance 4 mA +10%
Description
The LCMHD Series intrinsically safeload cells are FM rated Intrinsicallysafe for use in Hazardouslocations. They are available with5 different electrical terminations:Three connector options and 2cable options, one of which is asubmersible waterproof cable.Standard models have an amplified4 to 20 mA output for uni-directionalapplications and a 4-12-20 mAoutput for bi-directional applications.
The LCMHD-IS is also available in standard configurations, with ranges from 7500 lb 500,000 lb and standard threads. Please see LCHD-IS LCHD-IS for complete details, or contact our Pressure department for more information.