- Home
- See Force & Strain Measurement
- See Strain Gauges
- See Dual Parallel Strain Gauges
- Double Strain Gages, 2 Measuring Grids
Double Strain Gages, 2 Measuring Grids

Item# SG-2/1000-DY11
Item# --
- Conveniently Priced per Pack of 5
- Parallel Grid Dual Strin Gages for Bending Strain Applications
- Strain Gages for Static and Dynamic Applications
- Very Flexible, Mechanically Strong
- Small Bending Radius
- Broad Temperature Range
- Encapsulated for Added Durability
- Ribbon Leads, Solder Pads, or Wire Lead Connections
- Clear Alignment Marks
- Affix with Cold or Hot Curing Adhesives
OMEGA™ parallel dual grid strain gages are available in a variety of different models to cover most bending strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.


- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getReviews, 0ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;

- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getContent, 0ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status