Alta Long Range Wireless IIoT RTD High Temperature Sensors

Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- RTD Probe for High Temperature Measurement
- Extended Non-Line-of-Sight Range (1,200 Ft Through 12-14 Walls Typical)
- AES-128 CBC Data Encryption
- Local Storage of 512 Messages for Data Assurance
- IP65 NEMA 4X Version Available
- Up to 10 Years Battery Life
- Easy to Set Up and Use
- Different Sensor Lead Lengths Available
The ALTA wireless high temperature sensor use an RTD to accurately measure temperatures from -50°C to +370°C. Perfect for high temperature critical applications such as ovens, heaters, furnaces and boilers. User customization allows you to set the frequency of sensor readings and create notifications from the system when certain criteria have been met or exceeded.
The general purpose AA model should only be operated in dry, low humidity environments. Should you need a temperature sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.
Features of All ALTA Series Sensors
The general purpose AA model should only be operated in dry, low humidity environments. Should you need a temperature sensor that operates at extreme temperatures and can withstand getting wet or condensed on, please consider the IP65 NEMA 4X model.
Features of All ALTA Series Sensors
- Frequency Hopping Spread Spectrum (FHSS).
- Improved interference immunity.
- Improved power management for longer battery life (8-10 years).
- Encrypt-RF™ Security (Diffie-Hellman Key Exchange + AES-128 CBC for sensor data messages).
- Over-the-air updates (future proof).
- Available in 915 MHz for USA Canada or 868 MHz for Europe
- Free iMonnit basic online wireless sensor monitoring and notification system to configure sensors, view data and set alerts via SMS text and email.