text.skipToContent text.skipToNavigation

Silicone Rubber Enclosure Heaters

$113.30

Item# EHR00048

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $113.30
10-24 $107.64
25-49 $105.37
50-99 $100.84
100-199 $98.57
200-499 $96.31
500+ $83.80

In stock

Lead Time ( If not in Stock): 5 weeks

Silicone Rubber Enclosure Heaters EHR00048 EHR00048
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Available with or without an Integrated Thermostat (See EHA below for Remote Thermostats)
  • Custom Design and Alternate Thermostat Settings Available
  • Heater Vulcanized to an Aluminum Mounting Plate for Easy Installation
  • 120V Standard Custom Voltages Available upon Request
  • 1.2 m (48") PTFE Leads Standard
  • Safe to Operate, No Exposed Electrical Connections
  • 13 mm (1/2") Mounting Flange

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Form Factor
Supply Voltage
Features


Product Specs

  • Housing Material Silicone Rubber

EHR Series silicone rubber heaters are designed for easy installation and safe operation. These rectangular shaped wire-wound silicone rubber heaters are vulcanized to an aluminum mounting plate with mounting holes. They provide superior protection for enclosures of all types against condensation, humidity and freezing.
It is recommended that the enclosure heater be used with a thermostat either built in or mounted remotely to limit the maximum temperature reached and conserve energy. The suggested mounting method is at the bottom of the enclosure, mounted vertically. If a remote mounted thermostat is preferred, mount the heater on the bottom of the enclosure and the thermostat in the middle of the enclosure.

Model No. Width mm (inch) Length mm (inch) Mounting Center Watts Volts Lead Length m (inch) Thermostat °C (°F)
Opens Closes
EHR00001 64 (2½) 127 (5) 3 25 120 1.2 (48)
EHR00002 64 (2½) 127 (5) 3 25 120 1.2 (48) 16 (60) 4 (40)
EHR00003 64 (2½) 127 (5) 3 35 120 1.2 (48)
EHR00037 64 (2½) 127 (5) 3 50 12 1.2 (48) 16 (60) 4 (40)
EHR00039 64 (2½) 127 (5) 3 50 24 1.2 (48)
EHR00004 64 (2½) 127 (5) 3 50 120 1.2 (48)
EHR00005 64 (2½) 127 (5) 3 50 120 1.2 (48) 16 (60) 4 (40)
EHR00048 64 (2½) 152 (6) 4 60 24 1.2 (48) 60 (140) 43 (110)
EHR00006 64 (2½) 152 (6) 4 60 120 1.2 (48)
EHR00007 64 (2½) 152 (6) 4 60 120 1.2 (48) 16 (60) 4 (40)
EHR00008 64 (2½) 152 (6) 4 60 120 1.2 (48) 60 (140) 43 (110)
EHR00009 64 (2½) 152 (6) 4 60 120 1.2 (48) 82 (180) 66 (150)
EHR00010 64 (2½) 254 (10) 7 70 120 1.2 (48)
EHR00047 64 (2½) 254 (10) 7 100 12 1.2 (48) 16 (60) 4 (40)
EHR00049 64 (2½) 254 (10) 7 100 12 1.2 (48)
EHR00035 64 (2½) 254 (10) 7 100 24 1.2 (48) 16 (60) 4 (40)
EHR00011 64 (2½) 254 (10) 7 100 120 1.2 (48)
EHR00012 64 (2½) 254 (10) 7 100 120 1.2 (48) 16 (60) 4 (40)
EHR00028 64 (2½) 254 (10) 7 100 230 1.2 (48) 16 (60) 4 (40)
EHR00032 64 (2½) 305 (12) 9 80 240 1.2 (48) 16 (60) 4 (40)
EHR00013 64 (2½) 305 (12) 9 120 120 1.2 (48)
EHR00014 64 (2½) 305 (12) 9 120 120 1.2 (48) 16 (60) 4 (40)
EHR00015 64 (2½) 305 (12) 9 120 120 1.2 (48) 60 (140) 43 (110)
EHR00016 64 (2½) 305 (12) 9 120 120 1.2 (48) 82 (180) 66 (150)
EHR00034 64 (2½) 305 (12) 9 120 240 1.2 (48) 16 (60) 4 (40)
EHR00017 114 (4½) 254 (10) 7 140 120 1.2 (48)
EHR00018 114 (4½) 254 (10) 7 250 120 1.2 (48)
EHR00019 114 (4½) 254 (10) 7 250 120 1.2 (48) 16 (60) 4 (40)
EHR00044 114 (4½) 254 (10) 7 250 240 1.2 (48) 60 (140) 43 (110)
Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (½") less.
Note: Mounting slot size is 6 x 4 mm (14 x 532").
Model Number Opens °F Closes °F
PSA D-ring and Strap
EHA00001 EHA00005 60±5 40±7
EHA00002 140±5 110±10
EHA00003 180±5 150±10