Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $205.68 |
5-9 | $195.40 |
10-24 | $191.28 |
25-49 | $183.06 |
50-99 | $178.94 |
100+ | $174.83 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Width mm (inch) | Length mm (inch) | Mounting Center | Watts | Volts | Lead Length m (inch) | Thermostat °C (°F) | |
---|---|---|---|---|---|---|---|---|
Opens | Closes | |||||||
EHR00001 | 64 (2½) | 127 (5) | 3 | 25 | 120 | 1.2 (48) | — | — |
EHR00002 | 64 (2½) | 127 (5) | 3 | 25 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00003 | 64 (2½) | 127 (5) | 3 | 35 | 120 | 1.2 (48) | — | — |
EHR00037 | 64 (2½) | 127 (5) | 3 | 50 | 12 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00039 | 64 (2½) | 127 (5) | 3 | 50 | 24 | 1.2 (48) | — | — |
EHR00004 | 64 (2½) | 127 (5) | 3 | 50 | 120 | 1.2 (48) | — | — |
EHR00005 | 64 (2½) | 127 (5) | 3 | 50 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00048 | 64 (2½) | 152 (6) | 4 | 60 | 24 | 1.2 (48) | 60 (140) | 43 (110) |
EHR00006 | 64 (2½) | 152 (6) | 4 | 60 | 120 | 1.2 (48) | — | — |
EHR00007 | 64 (2½) | 152 (6) | 4 | 60 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00008 | 64 (2½) | 152 (6) | 4 | 60 | 120 | 1.2 (48) | 60 (140) | 43 (110) |
EHR00009 | 64 (2½) | 152 (6) | 4 | 60 | 120 | 1.2 (48) | 82 (180) | 66 (150) |
EHR00010 | 64 (2½) | 254 (10) | 7 | 70 | 120 | 1.2 (48) | — | — |
EHR00047 | 64 (2½) | 254 (10) | 7 | 100 | 12 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00049 | 64 (2½) | 254 (10) | 7 | 100 | 12 | 1.2 (48) | — | — |
EHR00035 | 64 (2½) | 254 (10) | 7 | 100 | 24 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00011 | 64 (2½) | 254 (10) | 7 | 100 | 120 | 1.2 (48) | — | — |
EHR00012 | 64 (2½) | 254 (10) | 7 | 100 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00028 | 64 (2½) | 254 (10) | 7 | 100 | 230 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00032 | 64 (2½) | 305 (12) | 9 | 80 | 240 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00013 | 64 (2½) | 305 (12) | 9 | 120 | 120 | 1.2 (48) | — | — |
EHR00014 | 64 (2½) | 305 (12) | 9 | 120 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00015 | 64 (2½) | 305 (12) | 9 | 120 | 120 | 1.2 (48) | 60 (140) | 43 (110) |
EHR00016 | 64 (2½) | 305 (12) | 9 | 120 | 120 | 1.2 (48) | 82 (180) | 66 (150) |
EHR00034 | 64 (2½) | 305 (12) | 9 | 120 | 240 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00017 | 114 (4½) | 254 (10) | 7 | 140 | 120 | 1.2 (48) | — | — |
EHR00018 | 114 (4½) | 254 (10) | 7 | 250 | 120 | 1.2 (48) | — | — |
EHR00019 | 114 (4½) | 254 (10) | 7 | 250 | 120 | 1.2 (48) | 16 (60) | 4 (40) |
EHR00044 | 114 (4½) | 254 (10) | 7 | 250 | 240 | 1.2 (48) | 60 (140) | 43 (110) |
Note: Dimensions listed are for heater and bracket; actual heater width is 12.7 mm (½") less. Note: Mounting slot size is 6 x 4 mm (1⁄4 x 5⁄32"). |
Model Number | Opens °F | Closes °F | |
---|---|---|---|
PSA | D-ring and Strap | ||
EHA00001 | EHA00005 | 60±5 | 40±7 |
EHA00002 | — | 140±5 | 110±10 |
EHA00003 | — | 180±5 | 150±10 |