text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

SS Immersion Heater 2" NPT Corrosive Solutions

Process Water Immersion Heater, 3 Element Design–2" NPT Fitting

$849.19

Item# EMTS-330/208V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $849.19
5-9 $806.73
10-24 $789.75
25-49 $755.78
50-99 $738.80
100+ $721.81

In stock

Lead Time (If not in stock): 5 weeks
Process Water Immersion Heater, 3 Element Design–2" NPT Fitting EMTS-330/208V EMTS-330/208V
  • Compact .475" Diameter Electropolished Stainless Steel Sheath; 3 Element Design
  • General Purpose; NEMA-1 Rated Enclosure or Explosion Resistant Enclosure Available
  • 2" NPT Electropolished Stainless Steel Screw Plug
  • 3 to 18 kW
  • 208, 240, and 480 Volts
  • Rugged, Reliable, Premium OMEGALUX™ Quality

EMTS-330/208V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Connection Type
Heated Medium
Sheath Material


The OMEGALUX™ EMTS-3 Series Includes 3 heating elements all within the compact 2" NPT fitting. The electropolished stainless steel sheath design is well suited for mild corrosive solutions commonly found in industrial applications.

kW Volts Phase W/in2 Dim.B.
in (cm)
Wt
Ib(kg)
E1 General Purpose Enclosure1
Model No.
E2 Moisture Res/Exp. Resis Enc2
Model No.
32083477 3/4 (20)5 (2)EMTS-330/208V/*EMTS-330E2/208V/*
32403477 3/4 (20)5 (2)EMTS-330/240V/*EMTS-330E2/240V/*
34803477 3/4 (20)5 (2)EMTS-330/480V/*EMTS-330E2/480V/*
4.520834411 3/4 (30)6 (3)EMTS-345/208V/*EMTS-345E2/208V/*
4.524034411 3/4 (30)6 (3)EMTS-345/240V/*EMTS-345E2/240V/*
4.548034411 3/4 (30)6 (3)EMTS-345/480V/*EMTS-345E2/480V/*
620833817 3/4 (45)6 (3)EMTS-360/208V/*EMTS-360E2/208V/*
624033817 3/4 (45)6 (3)EMTS-360/240V/*EMTS-360E2/240V/*
648033817 3/4 (45)6 (3)EMTS-360/480V/*EMTS-360E2/480V/*
7.520834319 1/2 (50)6 (3)EMTS-375/208V/*EMTS-375E2/208V/*
7.524034319 1/2 (50)6 (3)EMTS-375/240V/*EMTS-375E2/240V/*
7.548034319 1/2 (50)6 (3)EMTS-375/480V/*EMTS-375E2/480V/*
920834024 7/8 (63)7 (3)EMTS-390/208V/*EMTS-390E2/208V/*
924034024 7/8 (63)7 (3)EMTS-390/240V/*EMTS-390E2/240V/*
948034024 7/8 (63)7 (3)EMTS-390/480V/*EMTS-390E2/480V/*
1220834032 7/16 (62)9 (4)EMTS-3120/208V/*EMTS-3120E2/208V/*
1224034032 7/16 (82)9 (4)EMTS-3120/240V/*EMTS-3120E2/240V/*
1248034032 7/16 (82)9 (4)EMTS-3120/480V/*EMTS-3120E2/480V/*
1520834140 3/8 (82)10 (5)EMTS-3150/208V/*EMTS-3150E2/208V/*
1524034140 3/8 (101)10 (5)EMTS-3150/240V/*EMTS-3150E2/240V/*
1548034140 3/8 (101)10 (5)EMTS-3150/480V/*EMTS-3150E2/480V/*
1820834147 7/8 (101)12 (5)EMTS-3180/208V/*EMTS-3180E2/208V/*
1824034147 7/8 (120)12 (5)EMTS-3180/240V/*EMTS-3180E2/240V/*
1848034147 7/8 (120)12 (5)EMTS-3180/480V/*EMTS-3180E2/480V/*
/*Insert the suffix “3P” to the catalog number for 3 phase power.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified except models that exceed 48 amps.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified except models that exceed 48 amps
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration