Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 2.5" NPT Clean Water

Clean Water 1 or 3 Phase Immersion Heater— 2 1/2" NPT Fitting

$1,372.05

Item# MT-390E2/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,372.05
5-9 $1,303.45
10-24 $1,276.01
25-49 $1,221.12
50-99 $1,193.68
100+ $1,166.24

In stock

Lead Time (If not in stock): 5 weeks
Clean Water 1 or 3 Phase Immersion Heater— 2 1/2" NPT Fitting MT-390E2/240V MT-390E2/240V
  • Rugged, Heavy Duty Construction
  • Models Available with Explosion Resistant Enclosure
  • 0.475' Diameter Copper Sheath, Ideal for pH 6 to pH 8 Liquids
  • 3 to 18 kw

MT-390E2/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Connection Type
Heated Medium
Sheath Material


Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our selection of process controllers. Not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration