Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $1,490.92 |
5-9 | $1,416.37 |
10-24 | $1,386.56 |
25-49 | $1,326.92 |
50-99 | $1,297.10 |
100+ | $1,267.28 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | W/in2 | No. Htg Elem. | Dim. B in (cm) | E-1 Gen. Purpose Enclosure1 Model No. | Wt. Ib. (kg) | E2 Explos. Res/Moist. Tight Encl.2 Model No. | Wt. Ib. (kg) |
1.5 | 48 | 1 | 12 (30) | MT-215A/* | 3 (1) | MT-215E2/* | 6 (3) |
2 | 48 | 1 | 18 (46) | MT-220A/* | 3 (1) | MT-220E2/* | 6 (3) |
2.5 | 51 | 2 | 8 (20) | MT-220-3A/* | 3 (1) | MT-220-3E2/* | 6 (3) |
3 | 48 | 2 | 9 1/2 (24) | MT-225A/* | 3 (1) | MT-225E2/* | 6 (3) |
4 | 48 | 2 | 12 (30) | MT-230A/* | 4 (2) | MT-230E2/* | 7 (3) |
5 | 48 | 2 | 18 (46) | MT-240A/* | 4 (2) | MT-240E2/* | 7 (3) |
6 | 53 | 2 | 19 13/16 (49) | MT-250A/* | 5 (2) | MT-250E2/* | 8 (4) |
6 | 47 | 2 | 25 1/8(64) | MT-260A/240 | 5 (2) | MT-260E2/240 | 8 (4) |
7 | 47 | 2 | 25 1/8 (64) | MT-260A/480 | 5 (2) | MT-260E2/480 | 8 (4) |
7 | 49 | 2 | 28 (71) | MT-270A/240 | 6 (3) | MT-270E2/240 | 9 (5) |
10 | 49 | 2 | 40 1/2 (103) | MT-270A/480 | 6 (3) | MT-270E2/480 | 9 (5) |
12 | 46 | 2 | 48 (122) | MT-2100A/* | 7 (3) | MT-2100E2/* | 10 (5) |
12 | 46 | 2 | 48 (122) | MT-2120A/**† | 8 (4) | MT-2120E2/**† | 11 (5) |