Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 2" NPT Clean Water 1.5-15 kW

UL Listed and Nema 1 Rated Clean Water Immersion 2" NPT

$401.94

Item# MT-215A/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $401.94
5-9 $381.84
10-24 $373.80
25-49 $357.73
50-99 $349.69
100+ $341.65

In stock

Lead Time (If not in stock): 5 weeks
UL Listed and Nema 1 Rated Clean Water Immersion 2" NPT MT-215A/240V MT-215A/240V
  • Rugged General Purpose Models-UL Listed and NEMA-1 Rated
  • Optional Moisture Tight/ Explosion Resistant Enclosure Available
  • Ideal for pH 6 to pH 8 Clean Liquids
  • 1.5 and 15 kW

MT-215A/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


The OMEGALUX™ MT-2 Series utilizes a copper sheath ideal for clean liquids within the pH6 to 8 pH range.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See section P for our selection of process controllers.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.

kW W/in2 No. Htg
Elem.
Dim. B
in (cm)
E-1 Gen. Purpose Enclosure1
Model No.
Wt.
Ib. (kg)
E2 Explos. Res/Moist. Tight Encl.2
Model No.
Wt.
Ib. (kg)
1.548112 (30)MT-215A/*3 (1)MT-215E2/*6 (3)
248118 (46)MT-220A/*3 (1)MT-220E2/*6 (3)
2.55128 (20)MT-220-3A/*3 (1)MT-220-3E2/*6 (3)
34829 1/2 (24)MT-225A/*3 (1)MT-225E2/*6 (3)
448212 (30)MT-230A/*4 (2)MT-230E2/*7 (3)
548218 (46)MT-240A/*4 (2)MT-240E2/*7 (3)
653219 13/16 (49)MT-250A/*5 (2)MT-250E2/*8 (4)
647225 1/8(64)MT-260A/2405 (2)MT-260E2/2408 (4)
747225 1/8 (64)MT-260A/4805 (2)MT-260E2/4808 (4)
749228 (71)MT-270A/2406 (3)MT-270E2/2409 (5)
1049240 1/2 (103)MT-270A/4806 (3)MT-270E2/4809 (5)
1246248 (122)MT-2100A/*7 (3)MT-2100E2/*10 (5)
1246248 (122)MT-2120A/**†8 (4)MT-2120E2/**†11 (5)
/* Designates Voltage insert 120 for 120 VAC, 208 for 208 VAC, 240 for 240 VAC, or 280 for 280 VAC
/**Designates Voltage 208 for 208 VAC, 240 for 240 VAC,or 480 for 480 VAC
Those model numbers already containing 240 or 480 are only available in that voltage.
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified except model with † (MT-2120A/ 208 & 240 Vac, exceeds 48 Amps.)
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas, except model with † (MT-2120E2/ 208 & 240 Vac, exceeds 48 Amps).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration