
SS Immersion Heater 2.5" NPT Medium Weight Oil
Medium Weight Oil Immersion Heater 3 Element Design
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $844.12 |
5-9 | $801.91 |
10-24 | $785.03 |
25-49 | $751.27 |
50-99 | $734.38 |
100+ | $717.50 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 240 and 480V, 3 Phase
- 3 to 9kW
- Rugged Steel Sheath
- Low Watt Density for Heating Medium Weight Oils
- 2 1/2" NPT Steel Fitting
- General Purpose NEMA-1 Enclosure or Moisture Tight/Explosion Resistant Enclosure*
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Form Factor
Connection Type
Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type
Product Specs

kW | Volts | Phase | W/in2 | No. Htg. Elem. | Dim. B in (cm) | E1 General Purpose Enclosure1 | E2 Moisture Res/Explos. Res.†2 | ||
Model No. | Wt. Ib (kg) | Model No. | Wt. Ib (kg) | ||||||
3 | 240 | 3 | 15 | 3 | 24 3/8 (62) | MTO-303/240 | 6 (7) | MTO-303E2/240 | 9 (3) |
3 | 480 | 3 | 15 | 3 | 24 3/8 (62) | MTO-303/480 | 6 (3) | MTO-303E2/480 | 9 (4) |
4 | 240 | 3 | 15 | 3 | 32 1/4 (82) | MTO-304/240 | 9 (3) | MTO-304E2/240 | 12 (5) |
4 | 480 | 3 | 15 | 3 | 32 1/4 (82) | MTO-304/480 | 9 (3) | MTO-304E2/480 | 12 (5) |
5 | 240 | 3 | 15 | 3 | 39 3/4 (101) | MTO-305/240 | 10 (4) | MTO-305E2/240 | 13 (5) |
6 | 240 | 3 | 15 | 3 | 47 1/4 (120) | MTO-306/240 | 11 (4) | MTO-306E2/240 | 14 (5) |
6 | 480 | 3 | 15 | 3 | 47 1/4 (120) | MTO-306/480 | 11 (3) | MTO-306E2/480 | 14 (5) |
7.5 | 240 | 3 | 15 | 3 | 57 (145) | MTO-307/240 | 14 (4) | MTO-307E2/240 | 17 (5) |
9 | 240 | 3 | 15 | 3 | 67 1/4 (171) | MTO-309/240 | 15 (4) | MTO-309E2/240 | 18 (5) |
Consult Section Z for data on allowable watt densities for more viscous materials.
1 Heaters with General Purpose Enclosures are UL Listed and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.