Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater Over the Side Corrosive Solutions

Over the Side Immersion Heaters for Corrosive Solutions

$1,036.93

Item# PTHF-302

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,036.93
5-9 $985.08
10-24 $964.34
25-49 $922.87
50-99 $902.13
100+ $881.39

In stock

Lead Time (If not in stock): 7 weeks
Over the Side Immersion Heaters for Corrosive Solutions PTHF-302 PTHF-302
  • PTHF Series
    • Corrosion Resistant
    • Solutions up to 212°F (100°C)
    • Thin Blade Heating Element
    • 1 or 3 Phase Design
    • Overtemperature Protection
  • CIT Series
    • 3 to 10 kW
    • 240 V, 1 Phase
    • Used for Soft Metal Melting
    • Rugged, Reliable
    • Efficient Heat Transfer
    • Three Configurations Available

PTHF-302 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Power Density
Heated Medium
Sheath Material


PTHF Series
dimensions
Note: B dimension is the heated section.

kW Volts Phase Dimensions-in. Model No. Wt.
lbs
A B
3
3
240
480
1, 3
1, 3
16
16
7
7
PTHF-302
PTHF-304
7
7
4
4
240
480
1, 3
1, 3
18
18
9
9
PTHF-402
PTHF-404
8
8
6
6
240
480
3
3
22
22
13
13
PTHF-602/3P
PTHF-604/3P
9
9
8
8
240
480
3
3
27
27
18
18
PTHF-802/3P
PTHF-804/3P
10
10
10
10
240
480
3
3
31
31
22
22
PTHF-1002/3P
PTHF-1004/3P
11
11



CIT Series
dimensions
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration