Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $998.17 |
5-9 | $948.26 |
10-24 | $928.30 |
25-49 | $888.37 |
50-99 | $868.41 |
100+ | $848.44 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Sheath | Watt Density watt/in2 | Watts | Volts | A | B | ||
---|---|---|---|---|---|---|---|---|
mm | inch | mm | inch | |||||
TAT40001 | 316 Stainless Steel (Electropolished) | 65 | 6000 | 240 | 660 | 26 | 432 | 17 |
TAT40002 | 56 | 4000 | 240 | 330 | 13 | |||
TAT40003 | 16 | 1500 | 120 | 432 | 17 | |||
TAT40004 | 14 | 1000 | 120 | 330 | 13 | |||
TAT40005 | 316 Stainless Steel (Bright Annealed) | 65 | 6000 | 240 | 660 | 26 | 432 | 17 |
TAT40006 | 56 | 4000 | 240 | 330 | 13 | |||
TAT40007 | 16 | 1500 | 120 | 432 | 17 | |||
TAT40008 | 14 | 1000 | 120 | 330 | 13 | |||
Comes complete with 1.8 m (6') cord set with grounding plug. Ordering Example: TAT40001, 6000 watts immersion heater, 240 Vac. |