Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $891.34 |
5-9 | $846.77 |
10-24 | $828.95 |
25-49 | $793.29 |
50-99 | $775.47 |
100+ | $757.64 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Sheath | Watt Density watt/in2 | Watts | Volts | A | B | |||
---|---|---|---|---|---|---|---|---|---|
1.2 m (4') Cord | 1.8 m (6') Cord | mm | inch | mm | inch | ||||
TAT40012 | TAT40017 | 316 Stainless (Bright Annealed) | 51 | 6000 | 240 | 1010 | 39.75 | 445 | 17.5 |
TAT40016 | TAT40013 | 13 | 1440 | 120 | |||||
Comes complete with cord set and 3-wire grounding plug. Ordering Example: TAT40017, 6000 watts immersion heater, 240 Vac. |