text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Copper Flanged Immersion Heater Clean Water

Flanged Immersion Heaters for Clean Water

$2,052.26

Item# TM-3125/240V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,052.26
5-9 $1,949.65
10-24 $1,908.60
25-49 $1,826.51
50-99 $1,785.47
100+ $1,744.42

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heaters for Clean Water TM-3125/240V/3P TM-3125/240V/3P
  • Flange Sizes 3" to 5" of High Grade Steel
  • General Purpose, NEMA 1 Rated Enclosure or Moisture Resistant1, Explosion Resistant2 Enclosure Available
  • Sturdy 0.475"Diameter Copper Elements
  • 6 to 150 kW
  • 240 and 480 Vac Power, 1 and 3 Phase

TM-3125/240V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Enclosure Type
Flange
Form Factor
Power Density
Heated Medium
Sheath Material


Please note: Approved pressure and/or temperature limited controls must be used to assure safe operation in the event of system malfunctions. See Temperature Section.

APPLICATIONS
For clean water pH 6 to 8 – Clean municipal water such as used in washing, rinsing and industrial processes with a pH factor range of pH 6 to pH 8.

For non-corrosive solutions – Non-corrosive water solutions or weak alkaline or acid content of up to 1% by volume, such as sodium carbonate, sodium chlorate or other neutral salts.

kW Circ. Dim.
in (cm)
B
Wt.
Ibs
(kg)
E1 General Purpose Enclosure1 E2 Moisture Res/Explos. Res. Encl2
Model No. Dim.
in (cm)
N
Model No. Dim.
in (cm)
N
3 Inch-150 lb. Steel Flange, 3 Copper Sheath Elements — 45 W/in2
6118 1/16 (46)16(7)TM-3065/240V/*1 (3)TM-3065E2/240V/*3/4 (2)
6118 1/16 (46)16(7)TM-3065/480V/*1 (3)TM-3065E2/480V/*3/4 (2)
9125 3/16 (64)17(8)TM-3095/240V/*1 (3)TM-3095E2/240V/*3/4 (2)
9125 3/16 (64)17(8)TM-3095/480V/*1 (3)TM-3095E2/480V/*3/4 (2)
12133 1/16 (84)18 (8)TM-3125/240V11/4 (3)TM-3125E2/240V1 (3)
12133 1/16 (84)18 (8)TM-3125/240V/3P1 (3)TM-3125E2/240V/3P3/4 (2)
12133 1/16 (84)18 (8)TM-3125/480V/*1 (3)TM-3125E2/480V/*3/4 (2)
15140 9/16 (103)20 (9)TM-3155/240V1 (3)TM-3155E2/240V1 1/4 (3)
15140 9/16 (103)20 (9)TM-3155/240V/3P11/4 (3)TM-3155E2/240V/3P3/4 (2)
15140 9/16 (103)20 (9)TM-3155/480V/*1 (3)TM-3155E2/480V/*3/4 (2)
18148 1/16 (122)21(10)TM-3185/240V11/4 (3)TM-3185E2/240V1 1/4 (3)
18148 1/16 (122)21(10)TM-3185/240V/*1 (3)TM-3185E2/240V/3P3/4 (2)
18148 1/16 (122)21(10)TM-3185/480V/*1 (3)TM-3185E2/480V/*3/4 (2)


kW Circ.
& Ph.
Dim.
in (cm)
B
Wt.
Ibs
(kg)
E-1 Gen.Purpose Encl1 E-3 Explosion Res. Encl.2 E-4 Moisture Res. Encl1
Model No. Dim.
in (cm)
N
Model No. Dim.
in (cm)
N
Model No. Dim.
in (cm)
N
5 Inch-150 Lb. Steel Flange, 6 Copper Sheath Elements — 45 W/in2
121-318 1/16 (46)30(14)TM-6125/**/3P1(3)TM-6125E3/**/3P1 1/2 (4)TM-6125E4/**/3P1(3)
151-319 3/16 (50)31(14)TM-6155/**/3P1(3)TM-6155E3/**/3P1 1/2 (4)TM-6155E4/**/3P1(3)
181-325 3/16 (64)33(15)TM-6185/**/3P1(3)TM-6185E3/**/3P1 1/2 (4)TM-6185E4/**/3P1(3)
242-333 1/16 (84)37(17)TM-6245/240V/3P1(3)TM-6245E3/240V/3P1 1/2 (4)TM-6245E4/240V/3P1(3)
241-333 1/16 (84)37(17)TM-6245/480V/3P1(3)TM-6245E3/480V/3P1 1/2 (4)TM-6245E4/480V/3P1(3)
302-340 9/16 (103)40(18)TM-6305/**/3P1(3)TM-6305E3/**/3P1 1/2 (4)TM-6305E4/**/3P1(3)
402-352 1/16 (132)51(23)TM-6405/**/3P1(3)TM-6405E3/**/3P1 1/2 (4)TM-6405E4/**/3P1(3)
602-378 1/16 (198)77(35)TM-6605/480V/3P1(3)TM-6605E3/480V/3P1 1/2 (4)TM-6605E4/680/3P1(3)
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Specify voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
Note: Larger flange sizes and kW rating available. Please contact OMEGALUX for specific details.
1 Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2 Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration