Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $5,846.00 |
5-9 | $5,553.70 |
10-24 | $5,436.78 |
25-49 | $5,202.94 |
50-99 | $5,086.02 |
100+ | $4,969.10 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Circ. | Dim. in (cm) B | Wt. Ibs (kg) | E1 General Purpose Enclosure1 | E2 Moisture Res/Explos. Res. Encl2 | ||
Model No. | Dim. in (cm) N | Model No. | Dim. in (cm) N | ||||
3 Inch-150 lb. Steel Flange, 3 Copper Sheath Elements — 45 W/in2 | |||||||
6 | 1 | 18 1/16 (46) | 16(7) | TM-3065/240V/* | 1 (3) | TM-3065E2/240V/* | 3/4 (2) |
6 | 1 | 18 1/16 (46) | 16(7) | TM-3065/480V/* | 1 (3) | TM-3065E2/480V/* | 3/4 (2) |
9 | 1 | 25 3/16 (64) | 17(8) | TM-3095/240V/* | 1 (3) | TM-3095E2/240V/* | 3/4 (2) |
9 | 1 | 25 3/16 (64) | 17(8) | TM-3095/480V/* | 1 (3) | TM-3095E2/480V/* | 3/4 (2) |
12 | 1 | 33 1/16 (84) | 18 (8) | TM-3125/240V | 11/4 (3) | TM-3125E2/240V | 1 (3) |
12 | 1 | 33 1/16 (84) | 18 (8) | TM-3125/240V/3P | 1 (3) | TM-3125E2/240V/3P | 3/4 (2) |
12 | 1 | 33 1/16 (84) | 18 (8) | TM-3125/480V/* | 1 (3) | TM-3125E2/480V/* | 3/4 (2) |
15 | 1 | 40 9/16 (103) | 20 (9) | TM-3155/240V | 1 (3) | TM-3155E2/240V | 1 1/4 (3) |
15 | 1 | 40 9/16 (103) | 20 (9) | TM-3155/240V/3P | 11/4 (3) | TM-3155E2/240V/3P | 3/4 (2) |
15 | 1 | 40 9/16 (103) | 20 (9) | TM-3155/480V/* | 1 (3) | TM-3155E2/480V/* | 3/4 (2) |
18 | 1 | 48 1/16 (122) | 21(10) | TM-3185/240V | 11/4 (3) | TM-3185E2/240V | 1 1/4 (3) |
18 | 1 | 48 1/16 (122) | 21(10) | TM-3185/240V/* | 1 (3) | TM-3185E2/240V/3P | 3/4 (2) |
18 | 1 | 48 1/16 (122) | 21(10) | TM-3185/480V/* | 1 (3) | TM-3185E2/480V/* | 3/4 (2) |
kW | Circ. & Ph. | Dim. in (cm) B | Wt. Ibs (kg) | E-1 Gen.Purpose Encl1 | E-3 Explosion Res. Encl.2 | E-4 Moisture Res. Encl1 | |||
Model No. | Dim. in (cm) N | Model No. | Dim. in (cm) N | Model No. | Dim. in (cm) N | ||||
5 Inch-150 Lb. Steel Flange, 6 Copper Sheath Elements — 45 W/in2 | |||||||||
12 | 1-3 | 18 1/16 (46) | 30(14) | TM-6125/**/3P | 1(3) | TM-6125E3/**/3P | 1 1/2 (4) | TM-6125E4/**/3P | 1(3) |
15 | 1-3 | 19 3/16 (50) | 31(14) | TM-6155/**/3P | 1(3) | TM-6155E3/**/3P | 1 1/2 (4) | TM-6155E4/**/3P | 1(3) |
18 | 1-3 | 25 3/16 (64) | 33(15) | TM-6185/**/3P | 1(3) | TM-6185E3/**/3P | 1 1/2 (4) | TM-6185E4/**/3P | 1(3) |
24 | 2-3 | 33 1/16 (84) | 37(17) | TM-6245/240V/3P | 1(3) | TM-6245E3/240V/3P | 1 1/2 (4) | TM-6245E4/240V/3P | 1(3) |
24 | 1-3 | 33 1/16 (84) | 37(17) | TM-6245/480V/3P | 1(3) | TM-6245E3/480V/3P | 1 1/2 (4) | TM-6245E4/480V/3P | 1(3) |
30 | 2-3 | 40 9/16 (103) | 40(18) | TM-6305/**/3P | 1(3) | TM-6305E3/**/3P | 1 1/2 (4) | TM-6305E4/**/3P | 1(3) |
40 | 2-3 | 52 1/16 (132) | 51(23) | TM-6405/**/3P | 1(3) | TM-6405E3/**/3P | 1 1/2 (4) | TM-6405E4/**/3P | 1(3) |
60 | 2-3 | 78 1/16 (198) | 77(35) | TM-6605/480V/3P | 1(3) | TM-6605E3/480V/3P | 1 1/2 (4) | TM-6605E4/680/3P | 1(3) |