Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flanged Immersion Heater Severe Corrosive Solutions

Flanged Immersion Heaters for Severe Corrosive Solution

$7,314.00

Item# TMIS-6125L-480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $7,314.00
5-9 $6,948.30
10-24 $6,802.02
25-49 $6,509.46
50-99 $6,363.18
100+ $6,216.90

In stock

Lead Time (If not in stock): 6 weeks
Flanged Immersion Heaters for Severe Corrosive Solution TMIS-6125L-480V/3P TMIS-6125L-480V/3P
  • 3, 5 & 6 Inch, 150 lb (68 kg) Stainless Steel Flange
  • Rugged 0.475" Diameter Incoloy Sheath Heating Elements for Use in Severe Corrosive Solutions
  • 240 and 480 V, 3 Phase
  • 2 to 24 kW

TMIS-6125L-480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Flange
Form Factor
Power Density
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type


FEATURES
Rugged Construction. Sturdy 0.475" diameter Incoloy elements, welded to stainless steel flanges - corrosion resistance provides superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connections and an extra margin of current carrying capacity.

APPLICATIONS
For severe corrosive solutions. For solutions with chemicals with more severe corrosive properties than can be used with other sheath materials and where corrosive action is accelerated by higher sheath temperatures. For heavy solution concentrations in the 30 to 50% range. It should be noted that with high concentration, only the less corrosive chemicals may be put in the solution.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

kW Circ. Phase B Dim.
in. (cm)
E1 General Purpose Enclosure1 Wt.
lb (kg)
N3 Dim.
in. (cm)
3 Inch-150 Lb. SS Flange, 3 Incoloy Elements — 15 W/in2
21318 1/16 (46)TMIS-3025L/*/3P16 (7)1 (2.54)
41333 1/16 (84)TMIS-3045L/*/3P18 (8)1 (2.54)
61348 1/16 (122)TMIS-3065L/*/3P21 (10)1 (2.54)
5 Inch-150 Lb. SS Flange, 6 Incoloy Elements — 15 W/in2
41318 1/16 (46)TMIS-6045L/*/3P27 (12)1 (2.54)
81333 1/16 (84)TMIS-6085L/*/3P33 (15)1 (2.54)
121348 1/16 (122)TMIS-6125L/*/3P37 (17)1 (2.54)
6 Inch-150 Lb. SS Flange, 12 Incoloy Elements — 15 W/in2
81318 (46)TMIS-1208L/*/3P60 (36)1 (2.54)
121325 1/8 (64)TMIS-1212L/*/3P67 (27)1 (2.54)
161333 (84)TMIS-1216L/*/3P76 (34)1 (2.54)
201340 1/2 (103)TMIS-1220L/*/3P84 (38)1 (2.54)
241348 (122)TMIS-1224L/*/3P111 (50)1 (2.54)
/* Designate voltage, i.e. insert 240V for 240 V or 480V for 480 V.
Note: Larger flange sizes and kW ratings are available. contact OMEGALUX.
1 Heaters with General Purpose & Moisture Resistant Enclosures are UL Listed and CSA Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration