Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 1.25" NPT No Cover or Thermowell

Immersion Heaters for Small Tank Applications

$247.23

Item# TMW-210A/240V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $247.23
5-9 $234.87
10-24 $229.92
25-49 $220.03
50-99 $215.09
100+ $210.15

In stock

Lead Time (If not in stock): 6 weeks
Immersion Heaters for Small Tank Applications TMW-210A/240V TMW-210A/240V
  • 1 1 /4 ' NPT Brass Screw Plug
  • Copper Sheath Element
  • 64 - 86 W/In2
  • 750 - 5,000 Watts

TMW-210A/240V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Features
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material


SPECIFICATIONS
Wattage: 750 to 5,000 watts
Power: 120 or 240 Vac
Watt Density: 64 - 86 W/in2
Sheath Material: Type TMW has a high watt density copper sheath, ideal for water heating applications.
Screw Plug: Type TMW has a 1 1/4"brass screw plug.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration