Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flanged Immersion Heater 2.5" Square Flange

Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase

$55.91

Item# TPN01485

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $55.91
5-9 $53.11
10-24 $52.00
25-49 $49.76
50-99 $48.64
100+ $47.52

In stock

Lead Time (If not in stock): 4 weeks
Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase TPN01485 TPN01485
  • Hot Air Dryers
  • Dehumidifying Dryers
  • Heat Exchange Systems
  • Water and Water Solutions

TPN01485 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Flange
Form Factor
Connection Type
Power Density
Supply Voltage Type
Heated Medium
Sheath Material
Enclosure Type


Custom Immersion Heaters
This design consists of tubular heating elements silver brazed or TIG welded to a flange cut from steel or stainless steel plate. Flange plate size, thickness and shape are determined by the application. A fiber gasket is supplied with each heater. This type construction also lends itself to be easily and economically engineered into new equipment.

Model No. KW Immersed Length
120V 240V mm inch
TPN01484 1.0 235 914
TPN01485 TPN01486 1.25 279 11
TPN01487 TPN01488   1.5 187 738
TPN01489 TPN01490 2.0 279 9
TPN01491 2.5 273 1034
TPN01167 3.0 313 12516
TPN01492 3.5 349 1334
TPN01493 4.0 400 1534
TPN01494 4.5 413 1614
TPN01287 5.0 483 19
Ordering Example: TPN01167, 3 KW, 240 Vac, 3 phase flanged immersion heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there a manual available for this product? Specifically how the heater should be wired up.

Asked by: moi38
Usually these types of Heaters will come with an instruction sheets when shipped. If you have the specific part number you intend to use you can send an email to heaters@dwyeromega.com and we can see if one can be obtained.
Answered by: ApplicationsEngineerANB
Date published: 2024-03-01

Can the TPN01167 model be run on a 250VAC 15A circuit since the description mentions a requirement of 240VAC.

Asked by: moi38
For Immersion Heaters the general rule is +5% on the supply Voltage is acceptable and will in this case draw about 12 Amps.
Answered by: ApplicationsEngineerANB
Date published: 2024-02-26
  • y_2024, m_5, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TPN01485, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration