Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper Flanged Immersion Heater Food Grade Liquids

Food Equipment Heaters

$799.50

Item# TTUH-40A/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $799.50
5-9 $759.53
10-24 $743.54
25-49 $711.56
50-99 $695.57
100+ $679.58

In stock

Lead Time (If not in stock): 6 weeks
Food Equipment Heaters TTUH-40A/120V TTUH-40A/120V
  • TTUH-CO Series
    • Brass Flange
    • Copper Sheath
    • High Watt Density
    • Without Contactor
    • Integral Low Liquid Thermal Cutout
  • TTUH Series
    • High Watt Density
    • Brass Flange
    • Copper Sheath
    • Without Integral Low-Liquid Cutout
    • Bottom Mounted

TTUH-40A/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Supply Voltage Type
Features
Form Factor
Heated Medium
Sheath Material
Flange


FEATURES

The TTUH-CO series heater is mounted through a 27/16" dia. (6 cm) opening in bottom of vessel. Heater is inserted with gasket through top of vessel or through hand hole. Mount combination terminal box and clamp over the element flange and use bolt to draw mounting clamp tightly to the tank. When mounting in a closed tank, a hand hole should be cut in the side of the tank only large enough to insert the heater and reach to the bottom of the tank to insert in the 27/16" dia. (6 cm) mounting hole. See To Order table for heater dimensions.

The type TTUH heater is mounted through a 27/16 " dia. (6 cm) opening in bottom of vessel. Heater is inserted with gasket through top of vessel or through hand hole. Mount combination terminal box and clamp over the elements flange and use bolt to draw mounting clamp tightly to tank. When mounting in a closed tank, a hand hole should be cut in the side of the tank only large enough to insert the heater and reach to the bottom of the tank to insert in the 27/16 " dia. (6 cm) mounting hole. See To Order Table for heater dimensions.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

TTUH-CO Series


Model No. kW W/in2 Dimensions Inches (cm) Wt.
Ib. (kg)
A B C D
TTUH-CO Series — Single Phase W/cutout — 2 1/2" Minimum Liquid Depth
TTUH-CO-15/*1.5627 7/16 (19)4 13/16 (12)31/16(8)2 3/8 (6)3 (1)
TTUH-CO-20/*2609 7/16 (23)4 13/16 (12)31/16 (8)2 1/8 (5)3 (1)
TTUH-CO-25/*2.5406 3/4(17)4 13/16 (12)31/16(8)2 1/8(5)31/8(1)
TTUH-CO-30/*3556 3/4 (17)4 13/16 (12)31/16(8)2 1/8 (5)31/4 (1)
TTUH-CO-40/*4649 1/2(24)4 13/16 (12)31/16 (8)2 1/8(5)37/8 (2)
TTUH-CO-50/*57012 3/4(32)5 3/8 (14)4 (10)2 11/16 (7)5 (2)
TTUH-CO-60/*67314 1/2 (37)5 3/8 (14)4 (10)2 11/16 (7)6 (3)
TTUH-CO-70/240V78514 1/2( 37)5 3/8 (14)4 (10)2 11/16 (7)6 (3)
TTUH-CO Series — Three Phase with Cutout — 3" Minimum Liquid Depth
TTUH-CO-303/*/3P3558 3/4(22)5 11/16(15)31/8 (8)2 3/4 (7)4 (2)
TTUH-CO-403/*/3P4748 3/4 (22)5 13/16(15)31/8 (8)2 3/4(7)5 (2)
TTUH-CO-503/**/3P57311 (28)5 13/16(15)31/8 (8)2 3/4 (7)5 (2)
TTUH-CO-603/*/3P67211 1/16 (28)5 3/4(16)41/16(10)3(8)5 (2)
TTUH-CO-703/208V/3P77811 1/16 (28)5 3/4 (16)41/16(10)3(8)41/2 (2)
TTUH-CO-803/208V/3P86914 1/2 (37)5 3/4(16)41/16(10)3(8)6 (3)
TTUH-CO-903/208V/3P97814 1/2 (37)5 3/ (16)41/16(10)3 (8)6 (3)
*Designate voltage, i.e., 120 for 120 VAC, 208 for 208 VAC or 240 for 240 V, or 480 for 480 V.
Other kW rating and voltages are available. Contact OMEGALUX™.

TTUH Series


Model No. kW W/in2 Dimensions Inches (cm) Wt.
Ib. (kg)
A B C D
TTUH Series — 1 Phase w/o Cutout, 2" Min. Liquid Depth
TTUH-10A/120V1426 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (6)2 3/4 (1)
TTUH-15A/*1.5576 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 3/4 (1)
TTUH-20A/*2576 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 3/4 (1)
TTUH-25A/*2.5586 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)2 7/8 (1)
TTUH-30A/*3556 3/4 (17)4 9/16 (12)4 1/4 (8)2 5/16 (5)3 (2)
TTUH-40A/*4539 1/2 (24)4 9/16 (14)4 (10)1 3/8 (7)3 7/8 (2)
TTUH-50/**53912 3/4 (32)4 9/16 (14)4 (10)1 11/16 (7)4 1/2 (3)
TTUH-60/**64214 1/2 (37)4 9/16 (15)4 (10)1 11/16 (7)5 1/2 (3)
TTUH-70/**74914 1/2 (37)4 9/16 (14)4 (10)1 11/16(7)5 1/2 (3)
TTUH Series — 3 Phase w/o Cutout 3" Minimum Liquid Depth
TTUH-303/208V/3P3558 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-303/240V/3P3558 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-403/208V/3P4748 3/4 (22)4 5/8 (15)3 1/8 (8)1 15/16 (7)3 1/2 (2)
TTUH-403/240V/3P4748 3/4 (22)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-403/480V/3P4748 3/4 (22)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-503/**/3P57311 (28)4 5/8 (16)3 1/8 (10)1 15/16 (8)3 1/2 (2)
TTUH-603/240V/3P66711 1/16 (28)5 (16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-603/480V/3P66711 1/16(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-703/**/3P77811 1/16(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-803/**/3P86911 1/8(28)5(16)4 1/16 (10)2 3/8 (8)4 1/2 (3)
TTUH-1203/240V/3P129817 3/4 (45)5(16)4 1/16 (10)2 3/8 (8)5 1/2 (3)
†Minimum liquid level should be maintained at 1/2" (1.27 cm) above D Dimension
/* Designate voltage, i.e., insert 120 for 120V, 240 for 240 V or 480 V.
/** Designate voltage, i.e., insert 208 for 208 V 240 for 240 V


Not all combinations may be vaild in the "Part Number Builder".
Please review the spec sheet for all possible valid part numbers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration