Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Curved Faced Ceramic Heaters 1420°F Max and 1 kW Max

Curved Face Ceramic Radiant Heaters 60 x 245 mm (2.36 x 9.65")

$77.06

Item# CRB00045

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $77.06
10-24 $73.21
25-49 $71.67
50-99 $68.58
100-199 $67.04
200+ $65.50

In stock

Lead Time (If not in stock): 8 weeks
Curved Face Ceramic Radiant Heaters 60 x 245 mm (2.36 x 9.65") CRB00045 CRB00045
  • Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted Other Voltages are Available

CRB00045 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Maximum Operating Temperature
Color
Features
Heater Shape


  • Output Wavelength 2.5 to 6 m
Semi-Finished Series CRB E-Mitters listed to the right are stocked ready for color glazing. Colors available are metamorphing rose (cold) to grey (hot), traditional white, metamorphing yellow (cold) to orange (hot), and black.
They can be terminated with beaded leads up to 152 mm (6") long with spliced-on lead wire for lengths beyond 152 mm (6") and straight, ring, or spade terminals. Some are available with a thermocouple (any length).

Model Number Wattage Voltage Vac Color Watt Density* Heater Body Temperature** (Typical Operating)
Without Thermocouple Standard Type K Thermocouple
Watts/in2 Watts/cm2 °F °C
CRB10216 CRB10217 150 220/240 Rose to Grey 6.48 1.00 560 293
CRB00216 CRB00217 150 220/240 White 6.48 1.00 560 293
CRB10006 CRB10008 250 220/240 Rose to Grey 10.80 1.67 756 402
CRB00006 CRB00008 250 220/240 White 10.80 1.67 756 402
CRB10014 CRB10016 400 220/240 Rose to Grey 17.27 2.68 942 506
CRB00014 CRB00016 400 220/240 White 17.27 2.68 942 506
CRB10020 CRB10022 650 120 Rose to Grey 28.07 4.35 1156 624
CRB00020 CRB00022 650 120 White 28.07 4.35 1156 624
CRB10023 CRB10025 650 220/240 Rose to Grey 28.07 4.35 1156 624
CRB00023 CRB00025 650 220/240 White 28.07 4.35 1156 624
CRB10088 CRB10165 650 480 Rose to Grey 28.07 4.35 1156 624
CRB00088 CRB00165 650 480 White 28.07 4.35 1156 624
CRB10028 CRB10030 1000 120 Rose to Grey 43.18 6.69 1420 771
CRB00028 CRB00030 1000 120 White 43.18 6.69 1420 771
CRB10031 CRB10033 1000 220/240 Rose to Grey 43.18 6.69 1420 771
CRB00031 CRB00033 1000 220/240 White 43.18 6.69 1420 771
CRB10089 CRB10045 1000 480 Rose to Grey 43.18 6.69 1420 771
CRB00089 CRB00045 1000 480 White 43.18 6.69 1420 771
* Watt density calculated using heater face surface area.
** E-Mitter heater body temperature as measured with internal thermocouple when mounted face down in stock CRK reflector and operating in 22°C (72°F) room ambient.
Ordering Example: CRB10216, curved faced radiant heater, 150 W 220/240 Vac, rose to grey.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration